0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Eval boards are only available for ordering from the dashboard of their corresponding model number.
Die RF Gain Block Amplifier, DC - 4000 MHz, 50Ω
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 1700 MHz to 2400 MHz, 50Ω
SMT MMIC, Medium Power, Linear, pHEMT Amplifier, 5 MHz to 250 MHz, 75Ω, SOT-89 Style Package
Connectorized SMA, Medium Power, Linear Amplifier, 10 MHz to 1000 MHz, 50Ω
TB,ERA-51,WW107,50 OHM / RoHS
SMT MMIC, High Power, Linear, Dual Matched, pHEMT Amplifier, 40 MHz to 1250 MHz, 75Ω, 4x4 mm QFN Style Package
TB,PHA-22H+,DL1020,75 OHM
Reflective SP6T, SMT Solid State Switch, 5 - 2000 MHz, 75Ω
Die Low Noise Amplifier, 400 - 6000 MHz, 50Ω