0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
RF Adapter Straight 2.4mm Male to 2.4mm Male DC - 50GHz 50Ω
POWER DETECTOR / 1.85MM / ROHS
LTCC Band Pass Filter, 9.5 to 13.5 GHz , 50Ω
LTCC Diplexer, DC-1650 / 2400-6000 MHz, 50Ω
TERMINATION SMA-M 2W RoHS
Connectorized SMA, Linear, Low Noise Amplifier, 5.5 GHz to 12.5 GHz, 50Ω
40GHz 250mA Bias Tee
Level 18, SMT IQ Mixer, RF/LO Freq 10 - 30 GHz