0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 5000 MHz, 50Ω, 3x3 mm QFN Style Package
LTCC SMT Low Pass Filter, DC - 1575 MHz, 50Ω
LTCC SMT High Pass Filter, 2.4 - 10.5 GHz
LTCC SMT High Pass Filter, 16.3 - 31 GHz
Die RF Gain Block Amplifier, 500 - 4500 MHz, 50Ω
SMT MMIC, Medium Power, Linear, HBT Amplifier, 10 MHz to 5000 MHz, 50Ω, SOT-89 Style Package
Connectorized WR12, Low Noise, Medium Power, Linear Amplifier, 71 GHz to 86 GHz, 50Ω
SMT Low Noise Amplifier, 12.5 - 20 GHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 700 MHz to 1000 MHz, 50Ω, 3x3 mm QFN Style Package