0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
LTCC High Pass Filter, 550 - 6000 MHz, 50Ω, SMA Male / Female
LUMPED LC COAXIAL Band Stop Filter, 680 to 840 MHz, 50Ω
LTCC SMT Band Pass Filter, 10.7 - 14.2 GHz, 50Ω
Suspended Substrate High Pass Filter, 26 to 50 GHz, 50Ω, 2.4mm Female
LTCC High Pass Filter, 1080 - 4000 MHz
LTCC SMT High Pass Filter, 30.5 - 56.2 GHz
LTCC High Pass Filter, 2.7 - 14.5 GHz
LTCC SMT High Pass Filter, 3.65 - 16.5 GHz
LTCC Band Pass Filter, 17.5 - 22.2 GHz, 50Ω