0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
LTCC SMT Band Pass Filter, 10.7 - 14.2 GHz, 50Ω
Suspended Substrate High Pass Filter, 26 to 50 GHz, 50Ω, 2.4mm Female
LTCC High Pass Filter, 1080 - 4000 MHz
LTCC High Pass Filter, 2.7 - 14.5 GHz
LTCC SMT High Pass Filter, 3.65 - 16.5 GHz
LTCC Band Pass Filter, 17.5 - 22.2 GHz, 50Ω
LTCC SMT Low Pass Filter, DC to 6000 MHz, 50Ω
LTCC SMT High Pass Filter, 990 - 8000 MHz
LTCC SMT Low Pass Filter, DC to 5000 MHz, 50Ω