English
English
简体中文


RF & Microwave Adapters

Coaxial and Waveguide

RF adapters for 1.35mm, 1.85mm, 2.4mm, 2.4mm NMD, 2.92mm, 2.92mm NMD, 3.5mm, BNC, N-Type, SMA, SMP, WR19, WR22, and WR28. Wide selection of connector genders, mounting types and orientations.

  • Frequency Range as wide as DC to 110 GHz
  • Low insertion loss
  • Excellent VSWR
  • Rugged construction

       
       
Export to Excel
       
Send to a Friend
Orientation
Right Angle
Straight
Mounting Type
Bulkhead
Flange
Standard
Quick Connect
Connector 1
1.0mm
1.85mm
2.4mm
2.92mm
2.92mm NMD
3.5mm
N
SMA
SMP
1.35mm
Connector 1 Gender
Female
Male
Connector 2
1.0mm
1.85mm
2.4mm
2.4mm NMD
2.92mm
3.5mm
BNC
N
SMA
WR19 UG383/U
WR22 UG383/U
WR28 UG599/U
WR12 UG387/U
WR10 UG387/U
1.35mm
WR15 UG385/U
Connector 2 Gender
Female
Female Reverse Polarity
Male
Male Reverse Polarity
NA
Model Number Case Style Conn. 1 Conn. 2 F Low(GHz) F High(GHz) VSWR(:1)Typ. Impedance (Ω)
Sort Sort Sort Sort Sort Sort Sort Sort
24B-KB+ DJ3049
LxD
0.74x0.375
2.92mm 2.4mm DC 40 1.05 50
24FPM-24F+ DJ3008
LxD
.768x.500
2.4mm 2.4mm DC 50 1.04 50
185B-185B+ DJ2477-3
LxD
.91x.58
1.85mm 1.85mm DC 67 1.04 50
KB-KB50+ DJ3050
LxD
0.87x0.375
2.92mm 2.92mm DC 40 1.03 50
KFPM-KF50+ DJ2261-2
LxD
.76x.37
2.92mm 2.92mm DC 40 1.08 50
SB-SF50-27+ DJ3521
LxD
0.87x0.374
SMA SMA DC 27 1.03 50
SF-SF50+ DJ952
LxD
0.87x0.36
SMA SMA DC 18 1.25 50
SF-SFRP50+ DJ2747
LxD
.87x.36
SMA SMA DC 12 1.2 50


Top