Our website uses cookies. By continuing to use this website, you consent to cookies being used. Find out how we manage cookies.
Customers of Analog Devices' CATV Amplifiers - Please Visit Our Welcome Page for More Information
   English
English
简体中文


RF Adapters


RF Adapters for SMA, N-Type, BNC, 2.92mm (K), 2.4mm, and 3.5mm Connectors. Female to Female, Female to Male, Male to Female, Male to Male Designs Available.

  • Frequency Range as wide as DC to 67 GHz!
  • Low insertion loss
  • Excellent VSWR
  • Rugged construction
Back to all Adapters »
   Table of Models

New Products

KMR-KM50+

  • Right-Angle 2.92mm-Male Adapter
  • Ultra-wideband, DC-40 GHz
  • Flat response
  • Low insertion loss, 0.13 dB typ.
  • Excellent VSWR, 1.06:1 typ.

SMPM-24M+

  • SMP-Male to 2.4mm-Male Adapter
  • Ultra-wideband, DC-40 GHz
  • Flat response
  • Low insertion loss, 0.27 dB typ.
  • Excellent VSWR, 1.1:1 typ.
  • SMP-Male with full detent

24FPM-24F+

  • 2.4 mm-F Bulkhead Adapter
  • Ultra-wideband, DC-50 GHz
  • Flat response
  • Low insertion loss, 0.11 dB
  • Excellent VSWR, 1.04

NFFL-NF50+

  • N-Female Panel Mount Adapter
  • Ultra-wideband, DC-9 GHz
  • Low insertion loss, 0.05 dB typ at 6 GHz
  • Excellent VSWR, 1.11:1 @ 6 GHz

KB-KB50+

  • 2.92mm-F to 2.92mm-F with Bulkhead Adapter
  • Ultra-wideband, DC-40 GHz
  • Flat response
  • Low insertion loss, 0.14 dB@ 20 GHz
  • Excellent VSWR, 1.05:1 @20 GHz

24B-KB+

  • 2.92 mm-F to 2.4 mm-F with Bulkhead Adapter
  • Ultra-wideband, DC-40 GHz
  • Flat response
  • Low insertion loss, 0.16 dB@ 20 GHz
  • Excellent VSWR, 1.07:1 @20 GHz

KMR-24F+

  • Right-Angle 2.4mm-F to 2.92mm-M Adapter
  • Ultra-wideband, DC-40 GHz
  • Flat response
  • Low insertion loss, 0.16 dB
  • Excellent VSWR, 1.09:1

VFPM-VF+

  • 2.4mm-Female Bulkhead Adapter
  • Ultra-wideband, DC-50 GHz
  • Flat response
  • Low insertion loss, 0.11 dB
  • Excellent VSWR, 1.04:1

1.85mm Adapters Series

  • 1.85mm Adapters
  • Ultra-wideband, Up to 67 GHz
  • Flat response
  • Low insertion loss
  • Excellent VSWR

KMNMD-24MNMD+

  • 2.92mm NMD-M to 2.4mm-NMD-M Adapter
  • Ultra-wideband, DC-40 GHz
  • Flat response
  • Low insertion loss, 0.06 dB typ.
  • Excellent VSWR, 1.06:1 typ.

KFNMD-KMNMD+

  • 2.92mm NMD-M to 2.92mm-NMD-F Adapter
  • Ultra-wideband, DC-40 GHz
  • Flat response
  • Low insertion loss, 0.06 dB typ.
  • Excellent VSWR, 1.05:1 typ.

K-Series

  • 2.92mm & 2.4mm Adapters
  • DC to 40 GHz
  • Flat Response
  • Low Insertion Loss
  • Excellent VSWR

SMPMR-SM50+

  • SMP-Male to SMA-Male Adapter
  • Ultra-wideband, DC-26.5 GHz
  • Low insertion loss, 0.1 dB typ
  • Excellent VSWR, 1.1:1 typ
  • SMP-Male with limited detent

SFR-SM50+

  • SMA-Female to 2.92mm-Female Adapter
  • Ultra-wideband, DC-18 GHz
  • Low insertion loss, 0.08 dB typ. up to 18 GHz
  • Excellent VSWR, 1.12:1 typ. up to 18 GHz

SFR-SM50+

  • SMA-Female to SMA-Male Adapter
  • Ultra-wideband, DC-18 GHz
  • Low insertion loss, 0.14 dB typ. up to 18 GHz
  • Excellent VSWR, 1.12:1 typ. up to 18 GHz

NFFL-SM50+

  • N-Female to SMA-Male Adapter
  • Ultra-wideband, DC-18 GHz
  • Low insertion loss, 0.14 dB typ.
  • Excellent VSWR, 1.17:1 typ.

185 Series

  • 1.85mm to 2.92mm Adapters
  • Wideband, DC-40 GHz
  • Flat response
  • Low insertion loss
  • 1.85mm to 2.92mm connectors

SF-SFRP50+

  • SMA-F to SMA-FRP Adapter
  • Wideband, DC-12 GHz
  • Flat response
  • Low insertion loss, 0.3 dB typ.
  • Excellent VSWR, 1.2:1 typ.

SF-SFRP50+

  • SMA-F to SMA-FRP Adapter
  • Wideband, DC-12 GHz
  • Flat response
  • Low insertion loss, 0.3 dB typ.
  • Excellent VSWR, 1.2:1 typ.

NF-NMR50+

  • Right Angle N-Female to N-Male Adapter
  • Ultra-wideband, DC-6 GHz
  • Flat response
  • Low insertion loss, 0.07 dB typ.
  • Excellent VSWR, 1.02:1 typ.

KFPM-KF50+

  • Coaxial
  • 2.92mm Female Adapter
  • Ultra-wideband, DC to 40 GHz
  • Flat response
  • Low insertion loss, 0.12 dB typ. up to 40 GHz
  • Excellent VSWR, 1.08:1 typ. up to 40 GHz