0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:1 CORE & WIRE Transformer, 45 - 1800 MHz, 75Ω
RF Adapter Right Angle N Female to N Male DC - 6GHz 50Ω
1:2 CORE & WIRE Transformer, 50 - 1000 MHz, 75Ω
RF Adapter Straight 2.92mm Female to 2.92mm Female DC - 40GHz 50Ω
RF Adapter Straight N Male to SMA Male DC - 18GHz 50Ω
1:2 CORE & WIRE Transformer, 0.07 - 200 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, DC - 2300 MHz, 50/75Ω
1:1 CORE & WIRE Transformer, 0.015 - 300 MHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 20 MHz to 6000 MHz, 50Ω