0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
RF Adapter Straight SMA Female to SMA Male DC - 27GHz 50Ω
1:16 CORE & WIRE Transformer, 0.03 - 75 MHz, 50Ω
1:13 CORE & WIRE Transformer, 0.3 - 120 MHz, 50Ω
1:4 CORE & WIRE Transformer, 0.02 - 250 MHz, 50Ω
1:1:1 CORE & WIRE Transformer, 0.1 - 200 MHz, 50Ω
1:4 CORE & WIRE Transformer, 0.1 - 300 MHz, 50Ω
Connectorized 2.92mm, Low Noise, Medium Power, Linear Amplifier, 18 GHz to 32 GHz, 50Ω
RF Adapter Right Angle SMA Female to 2.92mm Female DC - 18GHz 50Ω
RF Adapter Straight 3.5mm Male to 3.5mm Male DC - 34GHz 50Ω