English
English
简体中文


RF Synthesized Signal Generators

Mini-Circuits’ SSG series offers reliable and repeatable signal sources with full automation via Ethernet or USB, available at a fraction of the cost of traditional benchtop signal sources. Other high-end signal generators on the market often come with advanced features many customers don’t need. Our generators provide a versatile, high performance signal source at a fraction of the cost.

• Frequency ranges up to 44 GHz

• High power, up to +27 dBm

• Single and dual-channel models

• USB & Ethernet control with daisy-chain option

• Excellent harmonic rejection & phase noise performance

• CW, pulsed, AM, FM & chirp outputs available

• Power over Ethernet (PoE)



Signal Generators | USB / Ethernet | 1 MHz to 44 GHz

Model Number Case Style Channels Freq. (MHz), Min. Freq. (MHz), Max. Power (dBm), Min. Power (dBm), Max. Modulation Control Interfaces DC Supply Frequency Resolution (Hz), Min. Power Resolution (dB), Nom. Harmonics & Sub-Harmonics (dBc), Typ. Non-Harmonic Spurious (dBc) @ 100 kHz Step, Typ. Phase Noise (dBc/Hz) SSB @ 100 kHz Offset,Typ. Settling Time (mSec), Typ.
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
SSG-1R5GD-RC SL3644
LxWxH
3.600x5.100x1.185
2 10 1500 -60 23 CW, pulsed, AM, FM & chirp USB, Ethernet & Daisy Chain PoE or 6V DC 1 0.1 -15 -55 -125 0.2
SSG-1R5G-RC SL3643
LxWxH
3.600x5.100x1.185
1 10 1500 -60 23 CW, pulsed, AM, FM & chirp USB, Ethernet & Daisy Chain PoE or 6V DC 1 0.1 -15 -55 -125 0.2
SSG-5N9GD-RC SL3644
LxWxH
3.600x5.100x1.185
2 5000 9000 -55 +23 CW, pulsed, AM, FM & chirp USB, Ethernet & Daisy Chain PoE or 6V DC 1 0.1 -23 -50 -114.5 0.4
SSG-5N9G-RC SL3643
LxWxH
3.600x5.100x1.185
1 5000 9000 -55 +23 CW, pulsed, AM, FM & chirp USB, Ethernet & Daisy Chain PoE or 6V DC 1 0.1 -23 -50 -114.5 0.4
SSG-8N12G-RC SL3643
LxWxH
3.600x5.100x1.185
1 8000 12500 -55 +23 CW, pulsed, AM, FM & chirp USB, Ethernet & Daisy Chain PoE or 6V DC 1 0.1 -30 -70 -113.5 0.35
SSG-8N12GD-RC SL3644
LxWxH
3.600x5.100x1.185
2 8000 12500 -55 +23 CW, pulsed, AM, FM & chirp USB, Ethernet & Daisy Chain PoE or 6V DC 1 0.1 -30 -70 -113.5 0.35
SSG-9G-RC SL3643
LxWxH
3.600x5.100x1.185
1 10 9000 -55 +21 CW, pulsed, AM, FM & chirp USB, Ethernet & Daisy Chain PoE or 6V DC 1 0.1 -15 -60 -117 0.2
SSG-9GD-RC SL3644
LxWxH
3.600x5.100x1.185
2 10 9000 -55 +21 CW, pulsed, AM, FM & chirp USB, Ethernet & Daisy Chain PoE or 6V DC 1 0.1 -15 -60 -117 0.2
SSG-15G-RC SL2686
LxWxH
5.10x3.60x1.00
1 10 15000 -50 +15 CW, pulsed USB & Ethernet (with SSH) 6V DC 0.1 0.1 -25 -70 -112 3.5
SSG-30G-RC SL3512
LxWxH
5.1x3.6x2.15
1 10 30000 -47 +23 CW, pulsed USB & Ethernet (with SSH) 12V & 6V DC 0.1 0.1 -40 -60 -106 0.6
SSG-30GHP-RC SL3512
LxWxH
5.1x3.6x2.15
1 10 30000 -38 +27 CW, pulsed USB & Ethernet (with SSH) 12V & 6V DC 0.1 0.5 -30 -60 -106 0.6
SSG-44G-RC SL3483
LxWxH
5.60x5.10x1.00
1 100 44000 -40 +17 CW, pulsed USB, Ethernet & Daisy Chain 12V DC 1 0.5 -40 -50 -105 0.2
SSG-44GHP-RC SL3483
LxWxH
5.60x5.10x1.00
1 100 44000 -40 +23 CW, pulsed USB, Ethernet & Daisy Chain 12V DC 1 0.5 -40 -50 -105 0.2
SSG-6000RC LV1913
LxWxH
11.00x8.50x2.15
1 25 6000 -65 +14 CW, pulsed USB & Ethernet 12V DC 3 0.25 -52 -72 -102 1.5
SSG-6001RC LV1913
LxWxH
11.00x8.50x2.15
1 1 6000 -70 +15 CW, pulsed USB & Ethernet 12V DC 3 0.25 -65 -73 -119 2.0
SSG-R7N6G-RC SL3643
LxWxH
3.600x5.100x1.185
1 700 6000 -60 24 CW, pulsed, AM, FM & chirp USB, Ethernet & Daisy Chain PoE or 6V DC 1 0.1 -15 -50 -120 0.2
SSG-R7N6GD-RC SL3644
LxWxH
3.600x5.100x1.185
2 700 6000 -60 24 CW, pulsed, AM, FM & chirp USB, Ethernet & Daisy Chain PoE or 6V DC 1 0.1 -15 -50 -120 0.2