Rack-Mount Solid State Switching Systems
High-Performance Solutions for Production Test & More
Leverage Mini-Circuits’ full range of high-performance solid-state switches to simplify your production test racks, integrating your required switch configuration within a convenient rack-mountable chassis with a single Ethernet / USB control interface. Popular configurations are available from our catalog without special development effort, and custom systems are available on request. Our novel daisy-chain interface can also be included, enabling multiple switch racks to be stacked so that all control is managed through a single software interface.
- Popular configurations available from catalog
- Affordable custom designs with fast turnaround
- USB & Ethernet control
- Daisy chain multiple solid-state switch racks via serial In/Out connection
- Integration with programmable attenuation and other functions available
Catalog Products
For special & custom products, please contact us.
Solid-State Racks | USB / Ethernet / Daisy-Chain | 8 GHz
| Model Name | Switches | Frequency(MHz) | Rack Height | Connector | Control | |||
|---|---|---|---|---|---|---|---|---|
| Type | Count | Low | High | Type | Panel | |||
| ZT-24SP2T-63VH | SPDT | 24 | 600 | 6000 | 4U | N-type | Front & Rear | USB & LAN |
| ZTS-32SP2T-63VH | SPDT | 32 | 100 | 6000 | 5U | SMA | Front | USB & LAN |
| ZTS-16SP4T-852 | SP4T | 16 | 10 | 8500 | 2U | SMA | Front | USB & LAN & Daisy-Chain |
| ZTS-1SP8T-852 | SP8T | 1 | 10 | 8500 | 1U | SMA | Front | USB & LAN & Daisy-Chain |
| ZTS-2SP8T-852 | SP8T | 2 | 10 | 8500 | 1U | SMA | Front | USB & LAN & Daisy-Chain |
| ZTS-6SP8T-852R | SP8T | 6 | 10 | 8500 | 3U | SMA | Rear | USB & LAN |
| ZTS-8SP8T-852 | SP8T | 8 | 10 | 8500 | 4U | SMA | Front | USB & LAN |
| ZT-320 | SP8T | 30 | 1 | 6000 | 4U | SMA | Rear | USB & LAN & Daisy-Chain |
| ZTS-1SP16T-83R | SP16T | 1 | 1 | 8000 | 1U | SMA | Rear | USB & LAN |
| ZTS-1SP80T-852 | SP80T | 1 | 10 | 8500 | 2U | N-type & SMA | Front | USB & LAN & Daisy-Chain |
| ZTS-2SP16T-852 | SP16T | 2 | 1 | 8500 | 2U | SMA | Front | USB & LAN & Daisy-Chain |
| ZTS-1SP64T-852 | SP64T | 1 | 10 | 8500 | 2U | N-type & SMA | Front | USB & LAN & Daisy-Chain |
Literature
Reach out to testsolutions@minicircuits.com for information about anything you see here or any unique requirements.