English
English
简体中文


Rack-Mount Mechanical RF Switch Systems

Integrated Signal Routing Solutions for RF Test Applications

Mini-Circuits’ purpose-built mechanical switch array racks can be configured according to your exact specifications. Our catalog includes a wide range of standard switch configurations that may solve your problem without the need for development time, but if you don’t see a configuration that works for you, get in touch and our applications engineering team will work with you to develop the right solution.

  • Wide selection of switches from SPDT to SP8T
  • Options up to 50 GHz
  • Rugged 19" rack-mount chassis
  • USB & Ethernet control options
  • User-friendly GUI and full API included


Mechanical Switch Assemblies | Ethernet, USB, TTL, Daisy-Chain | DC to 40 GHz

Switch Count Frequency Connector
Model Name DPDT SPDT SP4T SP6T SP8T Application Low High Rack Height Type Panel Control Interfaces
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
ZT-14SP6T-40 14 2 x SP36T Switch DC 40 GHz 6U 2.92 mm Front USB & LAN
ZT-166 1 10 SP32T Switch DC 18 GHz 4U SMA Front USB & LAN
ZT-169 4 10 4 x SP8T & 2 x SPDT Switch DC 18 GHz 4U SMA Front USB & LAN
ZT-297 9 Switch Rack DC 12 GHz 4U SMA Front USB & LAN
ZT-310 32 Switch Rack DC 18 GHz 4U SMA Front & Rear USB & LAN & Daisy-Chain
ZT-311 4 8 4 x SP12T Switch DC 12 GHz 4U SMA Rear USB & LAN
ZT-315 1* 5 SP40T Switch DC 18 GHz 3U SMA Front USB & LAN
ZT-SP36T-12A SP36T Switch DC 12 GHz 4U SMA Front USB & LAN
ZTM-4SP8T-12 4 Switch Rack DC 12 GHz 3U SMA Front USB & LAN
ZTM-5SP4T-40 5 Switch Rack DC 40 GHz 3U 2.92 mm Front USB & LAN
ZTM-6SP6T-26 6 Switch Rack DC 26.5 GHz 3U SMA Front USB & LAN
ZTM-12MTS-26 12 Switch Rack DC 26.5 GHz 3U SMA Front USB & LAN
ZTM2-8SP8T-12 8 Switch Rack DC 12 GHz 5U SMA Front USB & LAN
ZTM2-12SP4T-18 12 Switch Rack DC 18 GHz 5U SMA Front USB & LAN
ZTM2-12SP6T-12 12 Switch Rack DC 12 GHz 5U SMA Front USB & LAN
ZT-6SP6T-40 6 Switch Rack DC 40 GHz 2U 2.92 mm Front USB & LAN
ZTRC-4SPDT-A26 4 Switch Rack DC 26.5 GHz 1U SMA Front USB & LAN
ZTRC-8SPDT-A26 8 Switch Rack DC 26.5 GHz 2U SMA Front USB & LAN
ZTRC-4SPDT-A18 4 Switch Rack DC 18 GHz 1U SMA Front USB & LAN
ZT-2SP16T-18 2 4 2 x SP16T Switch DC 18 GHz 2U SMA Front USB & LAN
ZT-317 3 Switch Rack DC 18 GHz 1U N-type Rear USB & LAN
ZT-375-TTL 5 5 Switch Rack DC 18 GHz 3U SMA Rear TTL
ZTRC-8SPDT-A18 8 Switch Rack DC 18 GHz 2U SMA Front USB & LAN
ZTM-6SP6T-12 6 Switch Rack DC 12 GHz 3U SMA Front USB & LAN
ZTM-4SP8T-26 4 Switch Rack DC 26.5 GHz 3U SMA Front USB & LAN
ZTM2-8SP8T-26 8 Switch Rack DC 26.5 GHz 5U SMA Front USB & LAN
ZT-16SPDT-A18 16 Switch Rack DC 18 GHz 2U SMA Front USB & LAN & Daisy-Chain
ZT-2SP6T-12DPS 2 Switch Rack (Dual Power Supply) DC 12 GHz 2U SMA Front USB & LAN (Dual PSU)
ZTM2-24SPDT-18 24 Switch Rack DC 18 GHz 5U SMA Front USB & LAN
ZTM2-8SP8T-40 8 Switch Rack DC 40 GHz 5U 2.92 mm Front USB & LAN
ZT-5SP8T-A26 5 Switch Rack DC 26.5 GHz 2U SMA Front USB & LAN
ZT-8SP4T-18SL 8 Switch Rack DC 18 GHz 4U SMA Front USB & LAN
ZTM-12SPDT-18 12 Switch Rack DC 18 GHz 3U SMA Front USB & LAN
ZTMR-2 8 1 Switch Rack DC 12 GHz 3U SMA Rear USB & LAN
ZTM2-8SP6T-40 8 Switch Rack DC 40 GHz 5U 2.92 mm Front USB & LAN
ZT-2SP16T-26 2 4 2 x SP16T Switch DC 26.5 GHz 2U SMA Front USB & LAN