English
English
简体中文


RF Attenuators

Fixed, Digital Step, Voltage Variable, & Programmable

Over 400 coaxial, surface mount, and MMIC attenuator models for 50-Ohm & 75-Ohm systems including fixed attenuators, high-power attenuators, digital step / programmable attenuators, voltage variable attenuators, and more!

  • DC passing and DC blocking models
  • Power handling up to 100W
  • Bandwidths spanning DC to 67 GHz
  • Excellent accuracy and repeatability

Fixed Attenuator Digital Step Attenuator Voltage Variable Attenuator Programmable Attenuator

       
       
Export to Excel
       
Send to a Friend
Interface
SMT
Die
Connector
Impedance (Ω)
50
75
F Low (MHz)
F High (MHz)
Attenuation (dB)
-- (Enter number between 0-120)
Input Power (W)
≥ 
Connector Type
N
BNC
SMA
2.92 mm
2.4 mm
1.85 mm
WR19
WR28
WR22
1.0 mm
Model Number F Low (MHz) F High (MHz) Attenuation(dB)
Typ.
VSWR (:1)
Typ.
Input Power(W)
Max
Connector Type Case Style
Sort Sort Sort Sort Sort Sort Sort Sort
Please scroll down to load more data.