Our website uses cookies. By continuing to use this website, you consent to cookies being used. Find out how we manage cookies.
   English
English
简体中文


RF Attenuators


Over 400 coaxial, surface mount, and MMIC attenuator models for 50-Ohm & 75- Ohm system including fixed attenuators, high-power attenuators, digital step / programmable attenuators, voltage variable attenuators and more!

  • DC passing and DC blocking models
  • Power handling up to 250W
  • Bandwidths spanning DC to 67 GHz
  • Excellent accuracy and repeatability
Back to all Attenuators »
   Table of Models

New Products

WR28-ATT-6+

  • Waveguide Fixed Attenuator
  • 26.5 GHz to 40 GHz
  • 6 dB
  • WR28 Waveguide with Square Flange
  • Excellent VSWR, 1.1:1 Typ.
  • 750 mW Power Handling

WR28-ATT-30+

  • Waveguide Fixed Attenuator
  • 26.5 GHz to 40 GHz
  • 30 dB
  • WR28 Waveguide with Square Flange
  • Excellent VSWR, 1.1:1 Typ.
  • 750 mW Power Handling

WR28-ATT-3+

  • Waveguide Fixed Attenuator
  • 26.5 GHz to 40 GHz
  • 3 dB
  • WR28 Waveguide with Square Flange
  • Excellent VSWR, 1.1:1 Typ.
  • 750 mW Power Handling

WR28-ATT-20+

  • Waveguide Fixed Attenuator
  • 26.5 GHz to 40 GHz
  • 20 dB
  • WR28 Waveguide with Square Flange
  • Excellent VSWR, 1.1:1 Typ.
  • 750 mW Power Handling

WR28-ATT-10+

  • Waveguide Fixed Attenuator
  • 26.5 GHz to 40 GHz
  • 10 dB
  • WR28 Waveguide with Square Flange
  • Excellent VSWR, 1.1:1 Typ.
  • 750 mW Power Handling

WR22-ATT-6+

  • Waveguide Fixed Attenuator
  • 33 GHz to 50 GHz
  • 6 dB
  • WR22 Waveguide with Round Flange
  • Excellent VSWR, 1.1:1 Typ.
  • 500 mW Power Handling

WR22-ATT-30+

  • Waveguide Fixed Attenuator
  • 33 GHz to 50 GHz
  • 30 dB
  • WR22 Waveguide with Round Flange
  • Excellent VSWR, 1.1:1 Typ.
  • 500 mW Power Handling

WR22-ATT-3+

  • Waveguide Fixed Attenuator
  • 33 GHz to 50 GHz
  • 3 dB
  • WR22 Waveguide with Round Flange
  • Excellent VSWR, 1.1:1 Typ.
  • 500 mW Power Handling

WR22-ATT-20+

  • Waveguide Fixed Attenuator
  • 33 GHz to 50 GHz
  • 20 dB
  • WR22 Waveguide with Round Flange
  • Excellent VSWR, 1.1:1 Typ.
  • 500 mW Power Handling

WR22-ATT-10+

  • Waveguide Fixed Attenuator
  • 33 GHz to 50 GHz
  • 10 dB
  • WR22 Waveguide with Round Flange
  • Excellent VSWR, 1.1:1 Typ.
  • 500 mW Power Handling

WR19-ATT-6+

  • Waveguide Fixed Attenuator
  • 40 GHz to 60 GHz
  • 6 dB
  • WR19 Waveguide with Round Flange
  • Excellent VSWR, 1.1:1 Typ.
  • 500 mW Power Handling

WR19-ATT-30+

  • Waveguide Fixed Attenuator
  • 40 GHz to 60 GHz
  • 30 dB
  • WR19 Waveguide with Round Flange
  • Excellent VSWR, 1.1:1 Typ.
  • 500 mW Power Handling

WR19-ATT-3+

  • Waveguide Fixed Attenuator
  • 40 GHz to 60 GHz
  • 3 dB
  • WR19 Waveguide with Round Flange
  • Excellent VSWR, 1.1:1 Typ.
  • 500 mW Power Handling

WR19-ATT-20+

  • Waveguide Fixed Attenuator
  • 40 GHz to 60 GHz
  • 20 dB
  • WR19 Waveguide with Round Flange
  • Excellent VSWR, 1.1:1 Typ.
  • 500 mW Power Handling

WR19-ATT-10+

  • Waveguide Fixed Attenuator
  • 40 GHz to 60 GHz
  • 10 dB
  • WR19 Waveguide with Round Flange
  • Excellent VSWR, 1.1:1 Typ.
  • 500 mW Power Handling

BAT-20+

  • MMIC Fixed Attenuator
  • DC to 60 GHz
  • High Power Handling, 1.6W
  • Excellent Return Loss, Typ. 18 dB
  • 1.5x1.5 mm, 6-Lead QFN-Style Package

BAT-4+

  • MMIC Fixed Attenuator
  • DC to 60 GHz
  • High Power Handling, 2W
  • Excellent Return Loss, Typ. 15 dB
  • 1.5x1.5 mm, 6-Lead QFN-Style Package

BAT-1+

  • MMIC Fixed Attenuator
  • DC to 60 GHz
  • High Power Handling, 2W
  • Excellent Return Loss, Typ. 14 dB
  • 1.5x1.5 mm, 6-Lead QFN-Style Package

ZX76-24G-30-S+

  • Fixed Attenuators Kit
  • 0.1 GHz to 24 GHz
  • Immune to Latch-Up
  • Good Return Loss, 15 dB Typ.
  • Glitch-less Attenuation Transitions
  • Dual +3.3 / -3.0 V or Single Supply Voltage of +3.3 to +5.4 V

BW-W6-0.5W114+

  • Coaxial Attenuator
  • 6 dB Fixed Attenuator
  • DC to 110 GHz
  • 1.0 mm Male to Female Connectors
  • Excellent VSWR, 1.3 typ.
  • 0.5 W Power Handling

BAT-7+

  • MMIC Fixed Attenuator
  • DC to 60 GHz
  • High Power Handling, 1.5W
  • Excellent Return Loss, Typ. 22 dB
  • 1.5x1.5 mm, 6-Lead QFN-Style Package

BAT-5+

  • MMIC Fixed Attenuator
  • DC to 60 GHz
  • High Power Handling, 1.5W
  • Excellent Return Loss, Typ. 23 dB
  • 1.5x1.5 mm, 6-Lead QFN-Style Package

BAT-30+

  • MMIC Fixed Attenuator
  • DC to 60 GHz
  • High Power Handling, 0.9W
  • Excellent Return Loss, Typ. 21 dB
  • 1.5x1.5 mm, 6-Lead QFN-Style Package

BAT-15+

  • MMIC Fixed Attenuator
  • DC to 60 GHz
  • High Power Handling, 1.4W
  • Excellent Return Loss, Typ. 20 dB
  • 1.5x1.5 mm, 6-Lead QFN-Style Package

BAT-10+

  • MMIC Fixed Attenuator
  • DC to 60 GHz
  • High Power Handling, 2W
  • Excellent Return Loss, Typ. 22 dB
  • 1.5x1.5 mm, 6-Lead QFN-Style Package

BAT-6+

  • MMIC Fixed Attenuator
  • DC to 60 GHz
  • High Power Handling, 1.3W
  • Excellent Return Loss, Typ. 26 dB
  • 1.5x1.5 mm, 6-Lead QFN-Style Package

BAT-2+

  • MMIC Fixed Attenuator
  • DC to 60 GHz
  • High Power Handling, 2W
  • Excellent Return Loss, Typ. 23 dB
  • 1.5x1.5 mm, 6-Lead QFN-Style Package

BAT-0+

  • MMIC Fixed Attenuator
  • DC to 60 GHz
  • High Power Handling, 2W
  • Excellent Return Loss, Typ. 20 dB
  • 1.5x1.5 mm, 6-Lead QFN-Style Package

BW-W20-0.5W114+

  • Coaxial Attenuator
  • 20 dB Fixed Attenuator
  • DC to 110 GHz
  • 1.0 mm Male to Female Connectors
  • Excellent VSWR, 1.3 typ.
  • 0.5 W Power Handling

BW-W10-0.5W114+

  • Coaxial Attenuator
  • 10 dB Fixed Attenuator
  • DC to 110 GHz
  • 1.0 mm Male to Female Connectors
  • Excellent VSWR, 1.3 typ.
  • 0.5 W Power Handling

RCDAT-44G-30

  • USB & Ethernet Programmable Attenuator
  • 0.1 to 44 GHz
  • Fine resolution, 0.5 dB
  • Fast transitions, 100 µs
  • USB and Ethernet control
  • Daisy-chain control of up to 25 units

EDAT-67G-60

  • USB Daisy Chain Programmable Attenuator
  • Super wide bandwidth, 10 MHz - 67 GHz
  • High power handling (+26 dBm CW)
  • Daisy-chain control of up to 25 units
  • USB control and automation
  • Display of attenuation state on unit

K2-HAT-A+

  • Fixed Attenuators Kit
  • One unit each of 1, 2, 3, 4, 5, 6, 7, 8, 9, and 10 dB precision attenuators
  • Input power up to 2W Max.
  • Excellent VSWR, 1.20:1 to 1.35:1 typ.
  • Excellent flatness, 0.20 to 0.30 dB typ.

K1-HAT-A+

  • Fixed Attenuators Kit
  • One unit each of 3, 6, 10, 20 and 30 dB precision attenuators
  • Input power up to 2W Max.
  • Excellent VSWR,1.20:1 to 1.60:1 typ.
  • Excellent flatness, 0.20 to 0.60 dB typ.

BW-VF20-1W54+

  • Coaxial mmWave Fixed Attenuator
  • DC to 50 GHz
  • 2.4mm Female to Female Connectors
  • Excellent VSWR, 1.17 typ.
  • Passivated stainless steel connectors
  • 1W Power Handling

K2-UNAT-A+

  • Fixed Attenuators Kit
  • Wideband, 50Ω
  • 1 to 10, 15, 20, 30 dB attenuation
  • Type-N male & female connectors
  • Rugged Unibody construction
  • Small size 2.1”
  • Very low cost

K3-VAT-A+

  • Fixed Attenuators Kit
  • Wideband, 50Ω
  • Input power up to 2W Max
  • 3, 6 and 10 dB attenuation
  • SMA Male and Female connectors
  • Excellent VSWR, 1.20:1 to 1.40:1 typ.
  • Excellent flatness, 0.30 to 0.45 typ.
  • Length less than 1.5”

K2-VAT-A+

  • Fixed Attenuators Kit
  • Wideband, 50Ω
  • Input power up to 2W Max
  • 1 to 10 dB attenuation
  • SMA Male and Female connectors
  • Excellent VSWR, 1.20:1 to 1.45:1 typ.
  • Excellent flatness, 0.25 to 0.45 typ.
  • Length less than 1.5”

K1-VAT-A+

  • Fixed Attenuators Kit
  • Wideband, 50Ω
  • Input power up to 2W Max
  • 3, 6, 10, 20, 30 dB attenuation
  • SMA Male and Female connectors
  • Excellent flatness, 0.30 to 1.30 dB typ.
  • Length less than 1.5”

K1-UNAT-A+

  • Fixed Attenuators Kit
  • Wideband, 50Ω
  • 3, 6, 10, 15, 20 dB attenuation
  • Type-N male & female connectors
  • Rugged Unibody construction
  • Small size 2.1”
  • Very low cost

ZX76-44G-30-K+

  • Wideband Attenuator
  • Wideband, operates up to 43.5 GHz
  • Immune to latch up
  • High IIP3, 50 dBm
  • Low Insertion Loss
  • Good VSWR, 1.5:1 typ.
  • Glitch-less attenuation transitions
  • Dual or Single supply voltage: Vdd=+3.3V

QAT-SERIES

  • Microwave Precision Fixed Attenuators
  • Super bandwidth, Up to 50 GHz
  • Exceptional power handling, from 0.8 to 2W
  • Small Size, 2x2 mm

BW-40TMNF100W+

  • TNC / N-Type
  • 40dB Fixed Attenuator
  • Extremely wideband, DC to 4 GHz
  • Excellent VSWR, 1.30:1 typ.

BW-E2-1W653++

  • Precision Fixed Attenuator
  • Extremely Wideband, DC to 65 GHz
  • 1.85mm Female to 1.85mm Male connectors
  • Good VSWR, 1.2 @ 26.5 GHz, 1.3 @ 65 GHz typ
  • Outstanding accuracy, ±1.5 dB over full range

YAT-A-SERIES

  • Microwave Precision Fixed Attenuators
  • Wideband, DC to 18 GHz
  • Exceptional Power Handling, Up to 2W
  • Small Size, 2x2 mm

BW-S3W10+

  • Precision Fixed Attenuator
  • Wideband, DC to 24 GHz
  • Outstanding attenuation flatness
  • Excellent VSWR, 1.15:1 typ. up to 12.4 GHz

BW-S0.5W2+

  • Precision Fixed Attenuator
  • Wideband, DC to 18 GHz
  • Outstanding attenuation flatness
  • Excellent VSWR, 1.11:1 typ. up to 18 GHz

BW-E30-1W653+

  • 30dB Precision Fixed Attenuators
  • Extremely wideband, DC to 65 GHz
  • 1.85mm Female to 1.85mm Male connectors
  • Good VSWR, 1.2 @ 26.5 GHz, 1.3 @ 65 GHz typ.
  • Outstanding accuracy, ±1.5 dB over full range

BW-KM-2W44+ Series

  • Coaxial
  • Precision Fixed Attenuators
  • Extremely wideband, DC to 40 GHz
  • 2.92mm Male connectors
  • Outstanding attenuation flatness
  • Excellent VSWR, 1.10:1 typ.

BW-EX-1W653+ Series

  • Millimeter Wave
  • Precision Fixed Attenuators
  • Extremely wideband, DC to 65 GHz
  • 1.85mm Female to 1.85mm Male connectors
  • Good VSWR, 1.35 @ 26.5 GHz, 1.65 @ 65 GHz
  • Outstanding accuracy, ±1.5 dB over full range

KAT Series

  • Microwave Precision
  • Fixed Attenuators
  • Wideband, DC to 40 GHz
  • Exceptional Power Handling, Up to 2W
  • Small Size, 2mm x 2mm

KAT-D-SERIES

  • Millimeter Wave Precision
  • Fixed Attenuator Die
  • Ultra-wide band, DC to 43.5 GHz
  • Excellent power handling, up to 2W
  • Contiguous ground plane for easy installation

BW-VX-1W54+ Series

  • Coaxial Millimeter Wave
  • Precision Fixed Attenuators
  • Extremely wideband, DC to 50 GHz
  • 2.4mm Female - 2.4 mm Male
  • Excellent VSWR