Certifications


ISO 9001 enhances our devotion to quality. Through a process of planning and prevention, it helps us assure customer satisfaction today and in the future.

Mini-Circuits' certification to the AS9100 Aero-Space Quality Standard reflects our commitment to go 'above and beyond' to exceed the expectations of our customers. The AS provides for tighter quality controls and even increased use of data and metrics for decision making.

ISO 14001 is the centerpiece of Mini-Circuits commitment to compliance with environmental regulations. It assures conformance with our stated environmental policies, and demonstrates our passion to implement, maintain, and continually improve our environmental management system.

Mini-Circuits is an ITAR registered manufacturer and maintains an export control program which complies with the Arms Export Control Act (AECA) and the International Traffic in Arms Regulations (ITAR Part 122).
and Defense

NYC Regional Chapter
Office of Infrastructure Protection
U.S Department of Homeland Security
INTERNATIONAL FACILITIES
Mini-Circuits' international facilities are certified to the quality standards summarized below. Additional documentation available on request.
Camberley, Surrey, UK | ISO9001-2015 |
Penang, Malaysia | ISO9001-2015 ISO14001-2015 |
Kiryat Bialik, Israel | ISO9001-2015 ISO14001-2015 AS9100D |
Chennai India | ISO9001-2015 AS9100D |
Hialeah, FL | ISO9001-2015 AS9100D |