English
English
简体中文


Millimeter Wave Amplifiers

High-Performance for High-Frequency Test Sets

Mini-Circuits' offers a wide and growing selection of high-performance amplifiers for millimeter wave test sets up to 110 GHz. Designed in house at our Deer Park Technology center, Mini-Circuits' high-frequency amplifiers support a wide range of requirements for gain, noise figure, IP3 and output power. These products are available from stock with connector options from 2.92 to 1.0mm, as well as waveguide interfaces for over-the-air test setups. All models feature extensive built-in protections for easy handling in demanding lab environments. Contact us if you don't see what you need in our catalog, our design approach allows us to tailor solutions to special requirements with minimal design effort, cost and turnaround time.

  • Wide range of options for Q,V and E & W-Band frequencies
  • 2.92mm, 2.4mm, 1.85mm & 1.0mm connector types
  • WR10, WR12, WR15 & WR19 waveguide interfaces
  • Extensive selection in stock
  • Fast, affordable custom designs
   Table of Models
   Advanced Search

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in
Rack

Category
Low Noise Amplifiers
(NF < 3 dB)
Gain Blocks
 
High Power Amplifiers
(>2W)
Variable Gain
Amplifiers
Linear Amplifiers
(IP3 > +40 dBm)
Dual Matched
Amplifiers
CATV Amplifiers (75Ω)
Pulse Amplifiers
RF Transistors
F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
OIP3
(dBm) Typ.
Voltage
(V)
Current
(mA)
≤ 
Connector
Type
1.0mm
1.85mm
2.4mm
2.92mm
BNC
MCX / N
N
SMA
SMA-N
WR12
WR19
MCX-SMA
WR15
SMA-F
WR10
MCX-7/16 DIN

Options
Bracket
Heat Sink
Model Number F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB(dBm) Typ. OIP3 (dBm) Typ. Input VSWR
(:1) Typ.
Output VSWR
(:1) Typ.
Voltage
(V)
Current
(mA)
Case Style Connector
Type
Option
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
ZVA-5803X+ 500 80000 17 5 10 23 1.5 1.5 10 130 VP3085-2
LxWxH
1.85x0.90x0.84
1.0mm -
ZVA-50953G+ 50000 95000 28 - 17 - 1.67 1.67 10 370 WC3071-5
LxWxH
3.00x1.73x2.93
1.0mm Heat Sink
ZVA-50953GX+ 50000 95000 28 - 17 - 1.67 1.67 10 370 WC3071-5
LxWxH
3.00x1.73x2.93
1.0mm -
ZVA-50953X+ 45000 95000 17 - 14 - 1.7 1.7 10 140 VP3085-2
LxWxH
1.85x0.90x0.84
1.0mm -
ZVA-71863HP+ 71000 86000 37 - 22 - 1.60 1.60 10 490 WC3071-5
LxWxH
3.00x1.73x2.93
1.0mm Heat Sink
ZVA-71863HPX+ 71000 86000 37 - 22 - 1.60 1.60 10 490 WC3071-5
LxWxH
3.00x1.73x2.93
1.0mm -
ZVA-71863LNX+ 71000 86000 37 4.5 13 - 1.60 1.60 10 180 WC3071-5
LxWxH
3.00x1.73x2.93
1.0mm -