English
English
简体中文


RF, Microwave & Millimeter Wave Amplifiers

600+ Amplifier Models in Stock & Growing

600+ Wideband Models & Growing Gain blocks, low noise amplifiers, power amplifiers, RF transistors, Class-A and Class-AB amplifiers, linear amplifiers, 75Ω CATV amplifiers, dual-matched amplifiers, variable gain amplifiers, pulse amplifiers and more!

  • Connectorized, MMIC surface mount, bare die & waveguide interfaces
  • In-house design and manufacturing
  • Industry-leading quality and reliability
  • Cost-effective custom solutions
   Table of Models
   Advanced Search

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in
Rack

Category
Low Noise Amplifiers
(NF < 3 dB)
Gain Blocks
 
High Power Amplifiers
(>2W)
Variable Gain
Amplifiers
Linear Amplifiers
(IP3 > +40 dBm)
Dual Matched
Amplifiers
CATV Amplifiers (75Ω)
Pulse Amplifiers
RF Transistors
F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
PSAT
(dBm) Typ.
OIP3
(dBm) Typ.
Voltage
(V)
Current
(mA)
≤ 

Options
Bracket
Heat Sink

Case Style
Connector
Type
1.0mm
1.85mm
2.4mm
2.92mm
BNC
MCX / N
N
SMA
SMA-N
WR12
WR19
MCX-SMA
WR15
SMA-F
WR10
MCX-7/16 DIN
Model Number F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
PSAT
(dBm) Typ.
OIP3 (dBm) Typ. Input VSWR
(:1) Typ.
Output VSWR
(:1) Typ.
Voltage
(V)
Current
(mA)
Case Style Connector
Type
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
WVA-40603G+ 40000 60000 34 6.5 23 - 24 1.40 1.40 10 450 YS3542
LxWxH
3.00x1.66x3.23
WR19
WVA-40603GX+ 40000 60000 34 6.5 23 - 24 1.40 1.40 10 450 YS3542
LxWxH
3.00x1.66x3.23
WR19
WVA-44603LN+ 44000 60000 46 2.5 19 - 21 1.50 1.50 10 275 YS3542
LxWxH
3.00x1.66x3.23
WR19
WVA-44603LNX+ 44000 60000 46 2.5 19 - 21 1.50 1.50 10 275 YS3542
LxWxH
3.00x1.66x3.23
WR19