RF Power Splitters
RF power splitters / dividers are passive RF / microwave components used for splitting (or dividing) microwave signals. Mini-Circuits power splitters include 2-way, 3-way, 4-way, 6-way, 8-way and up to 48-way models for 50 Ohm and 75 Ohm systems, with DC-passing and DC-blocking, in coaxial, surface mount, and MMIC die formats. Our coaxial splitters are available with SMA, N-Type, F-Type, BNC, 2.92mm and 2.4mm connectors. Choose from over 580 models in stock with frequency ranges up to 65 GHz, power handling up to 100W, low insertion loss, high isolation, and excellent amplitude unbalance and phase unbalance.
Application Notes: