English
English
简体中文


RF Power Splitters/Dividers/Combiners

2-Way, 3-way, 4-way, 6-way, 8-way, 10-way, 12-way, 16-way and up to 24-way models for 50 Ohm and 75 Ohm systems from DC to 67 GHz!

  • Coaxial, surface mount, and MMIC die formats available
  • SMA, N-Type, F-Type, BNC, 2.92mm, 2.4mm, 1.85mm and 7/16 DIN connectors
  • Power handling up to 1.2kW
  • DC passing and DC blocking
  • Over 500 models in stock!

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in

Impedance
(Ω)
50
75

No.
Ways
  -- 

Enter a number
between 2-24

F Low
(MHz)

F High
(MHz)

Isolation (dB),
Typ.
≥ 
Insertion Loss (dB)
Above Theoretical,
Typ.
≤ 
Phase Unbalance
(deg),
Typ.
≤ 
Amplitude Unbalance
(dB),
Typ.
≤ 
Power Input (W)
as Splitter,
Max.
≥ 

Technology
LTCC
MMIC
Microstrip
Core & Wire
Resistive
Stripline

Feature
DC Pass
Impedance matching

Case Style
Model Number No. of Ways F Low
(MHz)
F High
(MHz)
Isolation (dB),
Typ.
Insertion Loss (dB)
Above Theoretical,
Typ.
Phase Unbalance
(deg),
Typ.
Amplitude Unbalance
(dB),
Typ.
Power Input (W)
as Splitter,
Max.
Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
COM-2G42G51K0+ 4 2400 2500 - 0.1 1 0.15 1200 VU3413
LxWxH
4.528x4.528x1.339
COM-2G42G56K0+ 6 2400 2500 - 0.1 1 0.1 7200 VU3599
LxWxH
7.677x6.142x1.654
COM-2G42G58K0+ 8 2400 2500 - 0.1 1 0.1 9600 VU3600
LxWxH
7.638x6.142x1.654
COM-G90G9316K+ 8 900 930 - 0.1 1 0.1 20000 VU3601
LxWxH
13.071x13.252x3.17
SPL-2G42G50W4+ 4 2400 2500 - 2 - - 0.06 VU3558
LxWxH
3.780x5.118x0.492
Z99SC-62-S+ 2 0.5 600 20 0.5 2 0.3 1 F183
LxWxH
1.26x1.00x0.70
ZA2CS-62-40W+ 2 100 600 22 0.8 0.9 0.2 40 AW254
LxWxH
3.00x2.06x1.92
ZA2CS-251-20W+ 2 10 250 20 0.25 0.5 0.05 25 AW254
LxWxH
3.00x2.06x1.92
ZA2CS-500-15W-N 2 200 500 31 0.3 0.3 0.1 15 AW254
LxWxH
3.00x2.06x1.92
ZA2CS-600-10W 2 100 600 27 0.4 0.4 0.15 10 AW254
LxWxH
3.00x2.06x1.92
ZA3CS-400-3W+ 3 2 400 25 0.5 0.2 0.15 10 CC51
LxWxH
2.00x2.00x0.75
ZA3PD-1.5+ 3 750 1500 20 0.3 - 0.4 10 CC51
LxWxH
2.00x2.00x0.75
ZA3PD-2+ 3 1000 2000 20 0.3 - 0.3 10 CC51
LxWxH
2.00x2.00x0.75
ZA3PD-4-S+ 3 2000 4200 18 0.7 - 0.9 10 CC51
LxWxH
2.00x2.00x0.75
ZA4PD-2+ 4 1000 2000 25 0.3 6 0.7 10 DD52
LxWxH
2.00x2.00x0.75
ZA4PD-4+ 4 2000 4200 25 0.5 16 0.8 10 DD52
LxWxH
2.00x2.00x0.75
ZACS242-100W+ 2 500 2450 22 0.8 2 0.1 100 CP1829
LxWxH
4.13x4.18x4.09
ZACS362-100W+ 2 600 3600 18 0.6 1 0.15 100 CP1829
LxWxH
4.13x4.18x4.09
ZACS622-100W+ 2 650 6200 22 0.5 2 0.1 100 CP1829
LxWxH
4.13x4.18x4.09
ZAPD-1+ 2 500 1000 25 0.25 2 0.2 10 F14
LxWxH
2.00x2.00x0.75
ZAPD-2+ 2 1000 2000 25 0.25 2 0.2 10 F14
LxWxH
2.00x2.00x0.75
ZAPD-2-21-3W+ 2 700 2100 25 0.4 0.7 0.05 10 F53
LxWxH
2.00x2.00x0.75
ZAPD-2-22-75+ 2 910 2150 30 0.2 2 0.4 5 F14
LxWxH
2.00x2.00x0.75
ZAPD-2-252+ 2 5 2500 17 1 3 0.4 1 F14
LxWxH
2.00x2.00x0.75
ZAPD-2-252-75+ 2 5 2500 26 0.6 3 0.4 0.5 F14
LxWxH
2.00x2.00x0.75
ZAPD-2-272+ 2 800 2700 22 0.3 3 0.3 10 F53
LxWxH
2.00x2.00x0.75
ZAPD-2DC+ 2 950 2150 22 0.3 5 0.3 10 F14
LxWxH
2.00x2.00x0.75
ZAPD-4+ 2 2000 4200 25 0.4 6 0.4 10 F14
LxWxH
2.00x2.00x0.75
ZAPD-20+ 2 700 2000 30 0.3 3 0.4 10 F53
LxWxH
2.00x2.00x0.75
ZAPD-21+ 2 500 2000 25 0.25 3 0.2 10 F53
LxWxH
2.00x2.00x0.75
Please scroll down to load more data.