English
English
简体中文


RF Power Splitters/Dividers/Combiners

2-Way, 3-way, 4-way, 6-way, 8-way, 10-way, 12-way, 16-way and up to 24-way models for 50 Ohm and 75 Ohm systems from DC to 67 GHz!

  • Coaxial, surface mount, and MMIC die formats available
  • SMA, N-Type, F-Type, BNC, 2.92mm, 2.4mm, 1.85mm and 7/16 DIN connectors
  • Power handling up to 1.2kW
  • DC passing and DC blocking
  • Over 500 models in stock!

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in

Impedance
(Ω)
50
75

No.
Ways
  -- 

Enter a number
between 2-24

F Low
(MHz)

F High
(MHz)

Isolation (dB),
Typ.
≥ 
Insertion Loss (dB)
Above Theoretical,
Typ.
≤ 
Phase Unbalance
(deg),
Typ.
≤ 
Amplitude Unbalance
(dB),
Typ.
≤ 
Power Input (W)
as Splitter,
Max.
≥ 

Technology
LTCC
MMIC
Microstrip
Core & Wire
Resistive
Stripline

Feature
DC Pass
Impedance matching

Case Style
Model Number No. of Ways F Low
(MHz)
F High
(MHz)
Isolation (dB),
Typ.
Insertion Loss (dB)
Above Theoretical,
Typ.
Phase Unbalance
(deg),
Typ.
Amplitude Unbalance
(dB),
Typ.
Power Input (W)
as Splitter,
Max.
Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
SBA-2-14+ 2 1200 1600 16 0.6 5 0.5 2 LTCC SM1
LxWxH
0.30x0.29x0.07
SBA-2-22+ 2 2000 2600 18 0.8 10 0.8 2 LTCC SM2
LxWxH
0.30x0.29x0.10
SBB-2-10+ 2 800 1000 24 0.6 3 0.3 10 LTCC SM31
LxWxH
0.28x0.20x0.07
SBB-2-13+ 2 950 1300 24 0.6 3 0.6 10 LTCC SM31
LxWxH
0.28x0.20x0.07
SBB-2-21W+ 2 1700 2100 22 0.6 4 0.3 10 LTCC SM31
LxWxH
0.28x0.20x0.07
SBD-4-25+ 4 1800 2600 20 1 8 0.7 10 LTCC SM34
LxWxH
0.42x0.40x0.07
SCA-4-20+ 4 1000 2000 15 1 5 0.9 5 LTCC DZ944
LxWxH
0.30x0.27x0.05
SCG-2-242+ 2 1000 2400 15 0.8 1.5 0.1 2 LTCC GE0805C-1
LxWxH
0.08x0.05x0.03
SCG-2-322+ 2 1800 3200 15 0.7 1.5 0.1 2 LTCC GE0805C-1
LxWxH
0.08x0.05x0.03
SCG-2-422+ 2 2800 4200 16 0.9 1.5 0.1 2 LTCC GE0805C-1
LxWxH
0.08x0.05x0.03
SCG-2-592+ 2 3800 5900 15 0.8 1.5 0.1 2 LTCC GE0805C-1
LxWxH
0.08x0.05x0.03
SCG-3-162+ 3 900 1600 18 1.2 5 0.2 2 LTCC GE0805C-1
LxWxH
0.08x0.05x0.03
SCG-3-262+ 3 1600 2600 17 1.2 5 0.4 2 LTCC GE0805C-1
LxWxH
0.08x0.05x0.03
SCG-3-272+ 3 1800 2700 16 1.1 5 0.4 2 LTCC GE0805C-1
LxWxH
0.08x0.05x0.03
SCG-3-392+ 3 2700 3900 18 1.2 5 0.2 2 LTCC GE0805C-1
LxWxH
0.08x0.05x0.03
SCG-3-592+ 3 4400 5900 17 1.2 5 0.4 2 LTCC GE0805C-1
LxWxH
0.08x0.05x0.03
SCG-3-752+ 3 4500 7500 14 1.3 5 0.8 2 LTCC GE0805C-1
LxWxH
0.08x0.05x0.03
SCN-2-10+ 2 600 1000 15 0.5 1.7 0.1 1 LTCC FV1206-1
LxWxH
0.13x0.06x0.04
SCN-2-11+ 2 800 1175 20 0.5 1 0.1 20 LTCC FV1206-1
LxWxH
0.13x0.06x0.04
SCN-2-15+ 2 1100 1450 23 0.5 1.5 0.25 20 LTCC FV1206-1
LxWxH
0.13x0.06x0.04
SCN-2-19+ 2 1425 1900 23 0.5 2.5 0.25 20 LTCC FV1206-1
LxWxH
0.13x0.06x0.04
SCN-2-22+ 2 1850 2200 22 0.5 2 0.25 20 LTCC FV1206-1
LxWxH
0.13x0.06x0.04
SCN-2-27+ 2 2225 2700 21 0.5 3.5 0.6 20 LTCC FV1206-1
LxWxH
0.13x0.06x0.04
SCN-2-35+ 2 2825 3700 25 0.4 1 0.1 4 LTCC FV1206-1
LxWxH
0.13x0.06x0.04
SCN-2-45+ 2 3700 4200 21 0.7 1.5 0.2 4 LTCC FV1206-1
LxWxH
0.13x0.06x0.04
SCN-2-65+ 2 5500 6500 17 0.8 2 0.1 4 LTCC FV1206-1
LxWxH
0.13x0.06x0.04
SCN-3-13+ 3 750 1325 12 1 1 0.3 15 LTCC FV1206-1
LxWxH
0.13x0.06x0.04
SCN-3-16+ 3 950 1600 15 0.6 3 0.2 15 LTCC FV1206-1
LxWxH
0.13x0.06x0.04
SCN-3-28+ 3 1600 2800 12 0.8 5 0.2 15 LTCC FV1206-1
LxWxH
0.13x0.06x0.04
SCW-2-332+ 2 2400 3300 15 0.7 2 0.2 2 LTCC JC0603C
LxWxH
.063x.031x.024
Please scroll down to load more data.