English
English
简体中文


RF Power Splitters/Dividers/Combiners

2-Way, 3-way, 4-way, 6-way, 8-way, 10-way, 12-way, 16-way and up to 24-way models for 50 Ohm and 75 Ohm systems from DC to 67 GHz!

  • Coaxial, surface mount, and MMIC die formats available
  • SMA, N-Type, F-Type, BNC, 2.92mm, 2.4mm, 1.85mm and 7/16 DIN connectors
  • Power handling up to 1.2kW
  • DC passing and DC blocking
  • Over 500 models in stock!

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in

Impedance
(Ω)
50
75

No.
Ways
  -- 

Enter a number
between 2-24

F Low
(MHz)

F High
(MHz)

Isolation (dB),
Typ.
≥ 
Insertion Loss (dB)
Above Theoretical,
Typ.
≤ 
Phase Unbalance
(deg),
Typ.
≤ 
Amplitude Unbalance
(dB),
Typ.
≤ 
Power Input (W)
as Splitter,
Max.
≥ 

Technology
LTCC
MMIC
Microstrip
Core & Wire
Resistive
Stripline

Feature
DC Pass
Impedance matching

Case Style
Model Number No. of Ways F Low
(MHz)
F High
(MHz)
Isolation (dB),
Typ.
Insertion Loss (dB)
Above Theoretical,
Typ.
Phase Unbalance
(deg),
Typ.
Amplitude Unbalance
(dB),
Typ.
Power Input (W)
as Splitter,
Max.
Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
COM-2G42G51K0+ 4 2400 2500 - 0.1 1 0.15 1200 VU3413
LxWxH
4.528x4.528x1.339
COM-2G42G56K0+ 6 2400 2500 - 0.1 1 0.1 7200 VU3599
LxWxH
7.677x6.142x1.654
COM-2G42G58K0+ 8 2400 2500 - 0.1 1 0.1 9600 VU3600
LxWxH
7.638x6.142x1.654
COM-G90G9316K+ 8 900 930 - 0.1 1 0.1 20000 VU3601
LxWxH
13.071x13.252x3.17
SCN-2-11+ 2 800 1175 20 0.5 1 0.1 20 LTCC FV1206-1
LxWxH
0.13x0.06x0.04
SCN-2-15+ 2 1100 1450 23 0.5 1.5 0.25 20 LTCC FV1206-1
LxWxH
0.13x0.06x0.04
SCN-2-19+ 2 1425 1900 23 0.5 2.5 0.25 20 LTCC FV1206-1
LxWxH
0.13x0.06x0.04
SCN-2-22+ 2 1850 2200 22 0.5 2 0.25 20 LTCC FV1206-1
LxWxH
0.13x0.06x0.04
SCN-2-27+ 2 2225 2700 21 0.5 3.5 0.6 20 LTCC FV1206-1
LxWxH
0.13x0.06x0.04
ZA2CS-62-40W+ 2 100 600 22 0.8 0.9 0.2 40 AW254
LxWxH
3.00x2.06x1.92
ZA2CS-251-20W+ 2 10 250 20 0.25 0.5 0.05 25 AW254
LxWxH
3.00x2.06x1.92
ZACS242-100W+ 2 500 2450 22 0.8 2 0.1 100 CP1829
LxWxH
4.13x4.18x4.09
ZACS362-100W+ 2 600 3600 18 0.6 1 0.15 100 CP1829
LxWxH
4.13x4.18x4.09
ZACS622-100W+ 2 650 6200 22 0.5 2 0.1 100 CP1829
LxWxH
4.13x4.18x4.09
ZB2PD-62-50W+ 2 30 610 20 0.7 1 0.15 50 BV278-2
LxWxH
6.00x4.50x1.45
ZB2PD-63+ 2 600 6000 19 0.9 2.8 0.2 30 JJJ1457
LxWxH
1.99x5.26x.95
ZB3CS-900-6W 3 440 900 24 0.2 3 0.1 20 Z667
LxWxH
7.06x3.13x1.00
ZB3PD-63+ 3 150 6000 20 1 7 0.7 30 UU1332
LxWxH
4.50x6.00x.88
ZB4CS-700-10W 4 400 700 25 0.35 0.6 0.1 20 Z689
LxWxH
7.06x3.13x1.00
ZB4CS-870-10W 4 570 870 28 0.35 0.6 0.1 20 Z689
LxWxH
7.06x3.13x1.00
ZB4PD-52-20W+ 4 10 500 29 0.4 2 0.1 20 Z54
LxWxH
3.50x2.13x0.88
ZB4PD-282-50W+ 4 500 2750 20 1.8 6 0.4 100 BV278-2
LxWxH
6.00x4.50x1.45
ZB4PD-332HP+ 4 500 3300 22 1 3 0.2 100 BV278-2
LxWxH
6.00x4.50x1.45
ZB4PD-462W+ 4 380 4600 22 0.9 2 0.2 30 UU1305-1
LxWxH
5.00x5.00x.88
ZB5CS-920-10W 5 450 920 26 0.4 2 0.1 20 Z668
LxWxH
7.06x3.13x1.00
ZC2PD-K5R44W+ 2 500 40000 35 1.9 1 0.1 20 UU2624
LxWxH
1.04x5.87x0.50
ZC2PD-K0144+ 2 1000 40000 36 0.9 1.1 0.05 20 UU2624-2
LxWxH
3.75x1.02x0.50
ZC2PD-K0244+ 2 2000 40000 32 0.8 0.5 0.04 20 UU2623
LxWxH
1.04x1.79x0.50
ZC2PD-K0644+ 2 6000 40000 29 0.7 1.3 0.03 20 Stripline UU2624-3
LxWxH
1.15x1.06x0.50
ZC2PD-K1844+ 2 18000 40000 27 0.8 1.1 0.05 20 UU2624-4
LxWxH
0.85x1.06x0.50
Please scroll down to load more data.