Notice: Our Website Terms of Use have been updated, effective 1/29/2026. By continuing to use this site, you acknowledge and agree to the updated Website Terms of Use.
Our website uses cookies. By continuing to use this website, you consent to cookies being used. Find out how we manage cookies.
   English
English
简体中文


TURNKEY SOLUTIONS
FOR RF & MICROWAVE ENERGY
RFE-24M30M1K7X+ 1.7kW Solid State Power Amplifier

The RFE-24M30M1K7X+ solid state amplifier is capable of delivering up to 1.7kW output power for applications in the 27 MHz ISM band.

  • 1.7kW output power
  • Supports CW & pulsed signals
  • 26 dB gain with 5W input drive level
  • 80% efficiency
  • Built-in temperature & current monitoring
  • Built-in emergency switch off
  • Water cooled
Learn More >
RFE-24M30M075X+ 4 x 19W Solid State Driver Amplifier

The RFE-24M30M075X+ provides four output channels up to 19W at P3dB in the 27 MHz ISM band to drive 4 x RFE-24M30M1K7X+ power amplifiers.

  • One input, four 19W outputs
  • Supports CW & pulsed signals
  • 16 dB gain at P3dB
  • 55% efficiency
  • Integrated harmonic suppression
  • Built-in temperature & current monitoring
  • Built-in emergency switch off
Learn More >


ZHL-2425-250X+ 300W Solid State Power Amplifier

ZHL-2425-250X+ is a new generation solid state connectorized high power amplifier designed for a wide range of industrial, scientific and medical applications in the 2.4-2.5 GHz ISM band.

  • 300W output power
  • Supports CW & pulsed signals
  • 42 dB gain
  • 60% efficiency
  • Built-in monitoring and protection for temperature, current forward and reflected power
  • User friendly I2C control interface
Learn More >
ISC-2425-25+ Signal Generator & Controller

ISC-2425-25+ is an advanced signal generator and controller module specially designed to interface seamlessly with the ZHL-2425-250X+ power amplifier.

  • Works seamlessly with ZHL-2425-250+ solid-state power amplifier
  • Output power from -30 to +25 dBm in 0.1 dB steps
  • Frequency selection with 1 kHz steps from 2400 to 2500 MHz
  • Closed loop and feed forward RF power control modes
  • Standalone or multi-channel operation (in either coherent or incoherent modes)
  • User-friendly GUI and full API included
Learn More >







Contact Us