2.4 to 2.5 GHz
ISM Signal Generator & Controller
Seamless Control for RF Energy Applications at your Fingertips
Overview
Companion Products and Accessories
Contact Us
Mini-Circuits' ISC-2425-25+ is a versatile, small signal RF generator specially designed to drive microwave power amplifiers and control RF energy applications in the 2.4 to 2.5 GHz ISM band. The module gives users full control of key RF signal parameters including power, frequency and phase with simple integration to the amplifier and industry-leading ease of use.
Plug-and-Play Functionality
- Works seamlessly with Mini-Circuits' ZHL-2425-250+ solid-state power amplifier via I2C bus interface.
- Output power from -30 to +25 dBm in 0.1 dB steps
- Frequency selection with 1 kHz steps from 2400 to 2500 MHz
- Closed loop and feed forward RF power control modes
- Standalone or multi-channel operation (in either coherent or incoherent modes)

Documentation and Resources
Documentation
Datasheet
Quick Start Guide
Outline Drawing
Application Notes
Quick Start Guide
Programming Manual
Safe Operating Area
Coherence
Quick Start Companion
GUI User Manual
Digital Locked Loop
Guidelines on Interfacing with Programmable Logic Controllers











Full Software Support
- User-friendly GUI control software included
- Full API with plain-text command language for programming
- Set frequency, power and phase
- Configure generator state at power-up
- Track real-time optimum S21 frequency (analog or digital locked loop
- CW and pulse width modulation signals
- Real-time forward and reflected power monitoring

Key Applications
- Industrial heating
- Materials processing
- Food processing (heating, tempering, pasteurization)
- Microwave-assisted chemistry
- Plasma generation
- Plasma surface treatment
- Disinfection
- RF-excited lasers
- Medical(heating, hyperthermia, ablation)
- Semiconductor RF generators
- And many more!

Companion Products and Accessories
2.4 to 2.5 GHz Solid State
Power Amplifier
ZHL-2425-250+
Power Amplifier

- 300W output power
- Build-in monitoring of forward and reflected power
- Companion to ISC-2425-25+ controller module
High-Power SMA to MMCX
Interconnect Cable
086-6SBMMCR+
Interconnect Cable

- DC to 6 GHz
- 300W power handling
- Provides RF connection between amplifier and controller module
Contact Us