English
English
简体中文


Modular Test Systems - Software & Documentation Resources

Supported Models

Model FamilyDescription
RCM SeriesThe software links The software links below are recommended for all RCM models.
ZTM SeriesA different software package is recommended for all ZTM models and ZT models based on the ZTM modular platform; it can be found  here.
The software links below can still be used with certain ZTM models supplied up to 2023 if preferred.
Please contact testsolutions@minicircuits.com to review compatability.
Documentation Type Version Link Description / Instructions
GUI Setup Package
B1X12 Download

Latest version of the GUI application software for Windows

.NET DLL
Oct 08, 2020 Download

Recommended API for USB control from a Microsoft Windows PC supporting the .Net framework.

No DLL registration required.

.Net 4.5 and above: ModularZT_NET45.dll

Earlier .Net versions: ModularZT64.dll

ActiveX DLL
Jul 27, 2020 Download

Legacy API for USB control from a Microsoft Windows PC where the .Net framework is not supported. DLL must be registered using RegSvr32.


User Manual
A Download

Instructions for the installation and use of the included GUI application software

Programming Manual
B5 Download
Full programming instructions for automation via a range of control methods:
  • Ethernet control API using HTTP / Telnet (all operating systems)
  • USB control API for Microsoft Windows (.Net / ActiveX DLLs)
  • USB control via Direct Programming (Linux)
Programming Examples
Download

Search and download examples for a range of languages (including Python, LabVIEW, C#, VB & MatLab)


Firmware

All products are shipped with the latest available firmware and an update is usually not required. Mini-Circuits occasionally makes firmware update files available as a courtesy to add additional features or correct known issues. Please contact testsolutions@minicircuits.com for details.

Contact Us