English
English
简体中文


Modular Test Systems - Software & Documentation Resources

Model FamilyDescription
ZTM SeriesThe software links below are recommended for all ZTM models and ZT models based on the ZTM modular platform. A firmware update may be required in some cases.
An older version of the software, compatible with certain ZTM models supplied up to 2023, can be found testsolutions@minicircuits.com to review compatability.
ZTM2-32, ZTM2-34 or later
ZTM2-xSPnT models (2023 or later)
The software links below can be used with most ZTM2 models supplied since 2023.
For other ZTM2 models, please click here.
Please contact testsolutions@minicircuits.com to confirm compatability.

 

Documentation Type Version Link Description / Instructions
GUI Setup Package
X21 Download

GUI application software for Windows. Supports all ZTM and ZTM2 models

.NET DLL
Aug 01, 2021 Download

Recommended API for USB control from a Microsoft Windows PC supporting the .Net framework.

No DLL registration required.

.Net 4.5 and above: mcl_ZTM2_NET45.dll

Earlier .Net versions: mcl_ZTM2_64.dll

ActiveX DLL
Dec 05, 2019 Download

Legacy API for USB control from a Microsoft Windows PC where the .Net framework is not supported. DLL must be registered using RegSvr32.


User Manual
A Download

Instructions for the setup and operation of Mini-Circuits' modular test systems (hardware & software)

Programming Manual
Download

Search and download examples for a range of languages (including Python, LabVIEW, C#, VB & MatLab)


Firmware

All products are shipped with the latest available firmware and an update is usually not required. Mini-Circuits occasionally makes firmware update files available as a courtesy to add additional features or correct known issues. Please contact testsolutions@minicircuits.com for details.

Contact Us