0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact Sales@minicircuits.com for availability.
SMT MMIC, Low Noise, pHEMT, Amplifier, 50 MHz to 10 GHz, 50Ω, 1.5x1.5 mm QFN Style Package
Lumped LC Band Pass Filter, 138 - 238 MHz, 50Ω
LTCC High Pass Filter, 2.4 - 14 GHz
Thin Film Bandpass Filter, 9.2 - 9.4 GHz, 50Ω, SMA Male/Female
LTCC Band Pass Filter, 14 - 14.5 GHz, 50Ω
LTCC Band Pass Filter, 4.3 - 5.3 GHz, 50Ω
Die MMIC, Medium Power Amplifier, 6 - 18 GHz, 50Ω