0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact us for availability.
Connectorized 1.0mm, Medium Power, Linear Amplifier, 71 GHz to 86 GHz, 50Ω
Die Low Noise Amplifier, 400 - 3000 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 1100 MHz to 1600 MHz, 50Ω, 3x3 mm QFN Style Package
Armored Flexible Cable, DC-110 GHz
Suspended Substrate Low Pass Filter, DC - 6.9 GHz, 50Ω
Connectorized 1.85mm, High Power, Linear Amplifier, 18 GHz to 54 GHz, 50Ω
Level 18, Coaxial IQ Mixer, RF/LO Freq 6 to 24 GHz
Connectorized BNC, High Power, Linear Amplifier, 5 MHz to 500 MHz, 50Ω
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 1200 MHz to 1700 MHz, 50Ω