0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
LTCC SMT THRU-LINE DC - 33 GHz, 50Ω
1:2 CORE & WIRE Transformer, 1000 - 4500 MHz, 50Ω
Ceramic Resonator Band Pass Filter, 2200 - 2600 MHz, 50Ω
1:2 CORE & WIRE Transformer, 1500 - 6700 MHz, 50Ω
Suspended Substrate Low Pass Filter, DC to 32 GHz, 50Ω, 2.4mm Female
Thin Film SMT Low Pass Filter, DC - 6 GHz, 50Ω
LTCC Surface Mount Low Pass Filter, DC to 6 GHz, 50Ω
Thin Film SMT Band Pass Filter, 3700 to 5300 MHz, 50Ω
LTCC Surface Mount Low Pass Filter, DC to 2.5 GHz, 50Ω