0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact Sales@minicircuits.com for availability.
Connectorized SMA, Linear, Medium Power, Low Additive Phase Noise Amplifier, 0.5 to 4000 MHz, 50Ω
Ceramic Resonator Band Pass Filter, 1.825 to 1.925 GHz, 50Ω
LTCC Low Pass Filter, DC - 1 GHz, 50Ω
SMT MMIC, Low Noise, Wideband Amplifier, 6 to 26.5 GHz, 50Ω, 4x4 mm QFN Style Package
Temperature Compensated Amplifier, 18 - 43.5 GHz, 50Ω
RF Adapter Right Angle DIN Male to DIN Male DC - 6GHz 50Ω
Connectorized 2.92mm, Medium Power, Linear Amplifier, 18 GHz to 43.5 GHz, 50Ω
LTCC SMT Band Pass Filter, 19.4 - 23.8 GHz, 50Ω
LTCC Low Pass Filter, DC to 2.85 GHz , 50Ω