0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN00-007 - Handling of Mini-Circuits Open Case Models
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
LTCC SMT High Pass Filter, 7900 to 17500 MHz
Connectorized 1.85mm, Medium Power Amplifier, 40 GHz to 70 GHz, 50Ω
8.4 dB Fixed Slope Equalizer, DC - 40000 MHz
Connectorized SMA, Linear, Medium Power, Low Additive Phase Noise Amplifier, 6 GHz to 18 GHz, 50Ω
LTCC SMT High Pass Filter, 3.5 - 12.5 GHz
Cavity Band Pass Filter, 37 - 44 GHz, 50Ω
Connectorized SMA, High Power Amplifier, 10 MHz to 2000 MHz, 50Ω