0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
LTCC High Pass Filter, 7200 - 20000 MHz
Connectorized 1.85mm, Medium Power Amplifier, 40 GHz to 70 GHz, 50Ω
Cavity Band Pass Filter, 37 - 40 GHz, 50Ω
Mechanical Switch Assembly, 2 x SPDT + 2 x SP6T, DC - 26.5 GHz, SMA
LTCC Low Pass Filter, DC - 510 MHz, 50Ω
Armored Flexible Cable, DC-110 GHz, 12.0″
TERMINATION SMA-M 5W RoHS