0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
LTCC SMT Low Pass Filter, DC - 28 GHz, 50Ω
1:2 LTCC SMT Transformer, 7 - 13 GHz, 50Ω
LTCC Surface Mount Thru-Line, DC to 30 GHz, 50Ω
LTCC SMT Low Pass Filter, DC to 700 MHz, 50Ω
Thin Film SMT Band Pass Filter, 11.6 - 14.4 GHz, 50Ω
LTCC Surface Mount Low Pass Filter, DC to 4.8 GHz, 50Ω
Thin Film SMT Low Pass Filter, DC - 9 GHz, 50Ω
LTCC SMT High Pass Filter, 2.7 - 14.5 GHz
LTCC Surface Mount Low Pass Filter, DC to 0.9 GHz , 50Ω