0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
COUP7-2 - Introduction, definition of terms, Q&As
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN25-044 * 06/18/2025 * Replacement of PCB supplier
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
30 dB SMT Bi-Directional Coupler, 225 to 450 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 2000 MHz to 30 GHz, 50Ω, 5x5 mm QFN Style Package
2 Ways MMIC SMT Power Splitter, 1600 - 3300 MHz, 50Ω
SMT MMIC, Medium Power, pHEMT Amplifier, 5000 MHz to 20 GHz, 50Ω, 3x3 mm QFN Style Package
Die RF Gain Block Amplifier, DC - 18000 MHz, 50Ω
Thin Film Band Pass Filter, 8200 - 9800 MHz, 50Ω
Thin Film SMT Low Pass Filter, DC - 6 GHz, 50Ω
SMT MMIC, Medium Power pHEMT Amplifier, 17 to 31.5 GHz, 50Ω, 4x4 mm QFN Style Package
2 Ways MMIC SMT DC Pass Power Splitter, 800 - 2100 MHz, 50Ω