0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
LTCC SMT Low Pass Filter, DC to 530 MHz, 50Ω
LTCC High Pass Filter, 5 to 15.5 GHz , 50Ω
Core & Wire 180° Hybrid, 5 - 1800 MHz, 75Ω
LTCC Band Pass Filter, 14 - 14.5 GHz, 50Ω
Thin Film Bandpass Filter, 9.2 - 9.4 GHz, 50Ω, SMA Male/Female
LTCC High Pass Filter, 3 to 11 GHz, 50Ω
2 dB SMT Fixed Slope Equalizer, DC - 12 GHz
Thin Film Bandpass Filter, 7750 to 8400 MHz, 50Ω, SMA Male/Female
Thin Film Bandpass Filter, 6100 to 6900 MHz, 50Ω, SMA Male/Female