0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
AN60-106 - Flattening Negative Gain Slope with MMIC Fixed Equalizers
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Please contact Sales@minicircuits.com for availability.
LTCC Band Pass Filter, 13.9 - 17.5 GHz, 50Ω
8 to 12.5 GHz Signal Generator (-55 dBm to +23 dBm)
1:2 LTCC SMT Transformer, 7 - 13 GHz, 50Ω
Connectorized SMA, Linear, Medium Power, Low Additive Phase Noise Amplifier, 0.5 to 4000 MHz, 50Ω
Lumped LC High Pass Filter, 50 - 1500 MHz
SMT MMIC, High Power, Linear Amplifier, 10 MHz to 10 GHz, 50Ω, 5x5 mm QFN Style Package
SMT MMIC, Medium Power pHEMT Amplifier, 6 - 18 GHz, 50Ω, 5x5 mm QFN Style Package
RF Adapter Straight 1.0mm Female to 1.85mm Female DC - 67 GHz 50Ω
Connectorized 2.92mm, Low Noise, Medium Power, Linear Amplifier, 28 GHz to 37 GHz, 50Ω