0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN10-006 - Understanding Power Splitters
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
PWR2-4 - Frequently asked questions
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
4 Ways Core & Wire Power Splitter, 100 - 750 MHz, 50Ω
LTCC High Pass Filter, 2.1 - 9.5 GHz, 50Ω
1:2 LTCC Transformer, 2150 - 4300 MHz, 50Ω
Suspended Substrate Low Pass Filter, DC to 26 GHz, 50Ω, 2.4mm Female
Thin Film Low Pass Filter, DC to 5 GHz, 50Ω, SMA Male/Female
LTCC SMT Diplexer, DC to 19 GHz (DC-11/16.8-19 GHz), 50Ω
LTCC SMT Low Pass Filter, DC to 900 MHz, 50Ω
LTCC Surface Mount High Pass Filter, 3.9 to 12.5 GHz, 50Ω
LTCC SMT Low Pass Filter, DC to 530 MHz, 50Ω