0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
LTCC SMT Band Pass Filter, 11.9 - 12.8 GHz, 50Ω
LTCC SMT Band Pass Filter, 22 - 28 GHz, 50Ω
Lumped LC Band Pass Filter, 186 - 340 MHz, 50Ω
LTCC SMT High Pass Filter, 5600 to 16000 MHz
LTCC Low Pass Filter, DC to 17.5 GHz, 50Ω, 2.92mm Female
Ceramic Resonator Band Pass Filter, 3450 - 3550 MHz, 50Ω
LTCC SMT Low Pass Filter, DC to 530 MHz, 50Ω