0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN70-001 - Fixed attenuators help minimize impedance mismatches
AN70-002 - 2&5W Attenuators cover DC-18GHz
ATT6-1 - Introduction, definition of terms, Q&As
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
3 Ways Core & Wire Power Splitter, 5 - 700 MHz, 75Ω
Ceramic Resonator Band Pass Filter, 4850 - 4990 MHz, 50Ω
30dB Fixed Attenuator, 250 Watts Uni-Directional N-Male to N-Female, DC to 8 GHz
SMT MMIC, Low Noise, pHEMT, Amplifier, 50 MHz to 10 GHz, 50Ω, 1.5x1.5 mm QFN Style Package
Lumped LC Band Pass Filter, 138 - 238 MHz, 50Ω
LTCC High Pass Filter, 2.4 - 14 GHz
Thin Film Bandpass Filter, 9.2 - 9.4 GHz, 50Ω, SMA Male/Female
LTCC Band Pass Filter, 14 - 14.5 GHz, 50Ω
LTCC Band Pass Filter, 4.3 - 5.3 GHz, 50Ω