0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Connectorized SMA Female, Medium Power Amplifier, 16 to 21 GHz, 50Ω
Reflectionless Low Pass Filter, DC - 2200 MHz, 50Ω
1:1 CORE & WIRE Transformer, 800 MHz - 6.8 GHz, 50Ω
LTCC Low Pass Filter, DC - 510 MHz, 50Ω
Thin Film SMT Band Pass Filter, 22.3 - 23.3 GHz, 50Ω
Lumped LC Low Pass Filter, DC - 90 MHz, 50Ω
LTCC SMT Low Pass Filter, DC - 18.5 GHz, 50Ω
LTCC SMT High Pass Filter, 29 - 55 GHz
SMT Low Noise Amplifier, 5.5 - 12.5 GHz, 50Ω