0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
RF Adapter Straight 1.0mm Male to 1.35mm Female DC - 90 GHz 50Ω
SMT MMIC, Low Noise, Medium Power, Linear Amplifier, 500 MHz to 5000 MHz, 50Ω, 2x2 mm QFN Style Package
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 700 MHz to 1600 MHz, 50Ω
LTCC SMT THRU-LINE DC - 30 GHz, 50Ω
LTCC High Pass Filter, 2400 - 14000 MHz
LTCC SMT High Pass Filter, 17.3 - 33 GHz
RF Adapter Straight 1.0mm Male to 1.35mm Male DC - 90 GHz 50Ω
LTCC SMT Low Pass Filter, DC to 5000 MHz, 50Ω