English
English
简体中文


RF Power Splitters/Dividers/Combiners

2-Way, 3-way, 4-way, 6-way, 8-way, 10-way, 12-way, 16-way and up to 24-way models for 50 Ohm and 75 Ohm systems from DC to 67 GHz!

  • Coaxial, surface mount, and MMIC die formats available
  • SMA, N-Type, F-Type, BNC, 2.92mm, 2.4mm, 1.85mm and 7/16 DIN connectors
  • Power handling up to 1.2kW
  • DC passing and DC blocking
  • Over 500 models in stock!

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in

Impedance
(Ω)
50
75

No.
Ways
  -- 

Enter a number
between 2-24

F Low
(MHz)

F High
(MHz)

Isolation (dB),
Typ.
≥ 
Insertion Loss (dB)
Above Theoretical,
Typ.
≤ 
Phase Unbalance
(deg),
Typ.
≤ 
Amplitude Unbalance
(dB),
Typ.
≤ 
Power Input (W)
as Splitter,
Max.
≥ 

Technology
LTCC
MMIC
Microstrip
Core & Wire
Resistive
Stripline

Feature
DC Pass
Impedance matching

Case Style
Model Number No. of Ways F Low
(MHz)
F High
(MHz)
Isolation (dB),
Typ.
Insertion Loss (dB)
Above Theoretical,
Typ.
Phase Unbalance
(deg),
Typ.
Amplitude Unbalance
(dB),
Typ.
Power Input (W)
as Splitter,
Max.
Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
ADP-2-1+ 2 0.5 400 25 0.3 2 0.2 0.5 Core & Wire CD636
LxWxH
0.31x0.27x0.16
ADP-2-1W+ 2 1 650 30 0.25 2 0.2 2 Core & Wire CD636
LxWxH
0.31x0.27x0.16
ADP-2-4+ 2 10 1000 23 0.4 3 0.2 1 Core & Wire CD636
LxWxH
0.31x0.27x0.16
ADP-2-9+ 2 200 900 27 0.4 2 0.3 0.5 Core & Wire CD636
LxWxH
0.31x0.27x0.16
ADP-2-10+ 2 5 1000 23 0.4 2 0.2 0.5 Core & Wire CD636
LxWxH
0.31x0.27x0.16
ADP-2-10-75+ 2 50 1000 24 0.7 2 0.2 0.5 Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADP-2-10-75M+ 2 5 1200 28 0.7 4 0.3 1 Core & Wire CD636
LxWxH
0.31x0.27x0.16
BP2G+ 2 1420 1660 28 0.6 3 0.2 1.5 MMIC XX211
LxWxH
0.25x0.22x0.08
BP2G1+ 2 1200 2000 21 0.6 3 0.3 1.5 MMIC XX211
LxWxH
0.25x0.22x0.08
BP2P+ 2 1710 1990 30 0.5 3 0.2 1.5 MMIC XX211
LxWxH
0.25x0.22x0.08
BP2P1+ 2 1400 2350 20 0.5 4 0.3 1.5 MMIC XX211
LxWxH
0.25x0.22x0.08
BP4P+ 4 1710 1990 23 0.8 15 0.5 1.5 MMIC XX211
LxWxH
0.25x0.22x0.08
BP4P1+ 4 1500 2500 21 0.8 25 0.8 1.5 MMIC XX211
LxWxH
0.25x0.22x0.08
BP4U1+ 4 1850 3000 23 0.7 28 1.3 1.5 MMIC XX211
LxWxH
0.25x0.22x0.08
Please scroll down to load more data.