Notice: Our Website Terms of Use have been updated, effective 1/29/2026. By continuing to use this site, you acknowledge and agree to the updated Website Terms of Use.
Our website uses cookies. By continuing to use this website, you consent to cookies being used. Find out how we manage cookies.
   English
English
简体中文


Frequency Multipliers


Mini-Circuits offers a wide array of off-the-shelf multipliers including doublers, triplers, quadruplers, X5, X7, and X12 multipliers with output frequencies ranging from 100 kHz to 72 GHz!

  • Low conversion loss
  • Excellent suppression of unwanted harmonics
  • Coaxial, surface mount and MMIC die formats
Back to all Multipliers »
   Table of Models

New Products

ZXF90-3-723-E+

  • Coaxial X3 Frequency Multiplier
  • Wideband Output, 40 GHz to 72 GHz
  • Wide Input Power Range, +13 to +20 dBm
  • Low Conversion Loss, 23 dB Typ.
  • Good Fundamental and Harmonic Suppression: F1: 38 dBc Typ.; F2: 35 dBc Typ.; F4: 35 dBc Typ.

ZXF90-3-64-E+

  • Coaxial X3 Frequency Multiplier
  • Wideband Output, 30 GHz to 60 GHz
  • Wide Input Power Range, +12 to +19 dBm
  • Low Conversion Loss, 21 dB Typ.
  • Good Fundamental and Harmonic Suppression: F1: 35 dBc Typ.; F2: 40 dBc Typ.; F4: 40 dBc Typ.

ZXF90-3-453-V+

  • Coaxial X3 Frequency Multiplier
  • Wideband Output, 20 GHz to 45 GHz
  • Wide Input Power Range, +12 to +18 dBm
  • Low Conversion Loss, 20 dB Typ.
  • Good Fundamental and Harmonic Suppression: F1: 47 dBc Typ.; F2: 40 dBc Typ.; F4: 39 dBc Typ.

ZXF90-3-443-K+

  • Coaxial X3 Frequency Multiplier
  • Wideband Output, 20 GHz to 43.5 GHz
  • Wide Input Power Range, +12 to +18 dBm
  • Low Conversion Loss, 20 dB Typ.
  • Good Fundamental and Harmonic Suppression: F1: 47 dBc Typ.; F2: 40 dBc Typ.; F4: 39 dBc Typ.

ZXF90-3-223-K+

  • Coaxial X3 Frequency Multiplier
  • Wideband Output, 10 GHz to 22 GHz
  • Wide Input Power Range, +12 to +18 dBm
  • Low Conversion Loss, 17 dB Typ.
  • Good Fundamental and Harmonic Suppression: F1: 55 dBc Typ.; F2: 50 dBc Typ.; F4: 35 dBc Typ.

RMK-5-972+

  • X5 Frequency Multiplier
  • 8.1 GHz to 9.75 GHz
  • High Harmonic Suppression: F4: 55 dBc Typ. F6: 52 dBc Typ.
  • Input Power: +7 to +11 dBm

ZXF90A-3-34X+

  • Coaxial X3 Frequency Multiplier
  • Wideband Output, 18 GHz to 36 GHz
  • Wide Input Power Range, -3.5to +1.5 dBm
  • Excellent Conversion Gain, -5 dB Typ.
  • Excellent Fundamental and Harmonic Suppression: F1 > +55 dBc; F2 > +55 dBc; F4 > +35 dBc.

CY3-453+

  • MMIC SMT X3 Frequency Multiplier
  • Wideband Output From: 20 GHz to 45 GHz
  • Input Drive Level: +12 to +17 dBm
  • Excellent Image Rejection, Typ. 29 dB
  • Conversion Loss: 20 dB Typ.
  • Tiny Size, 4x4mm 24-Lead, QFN-Style

CY2-44+

  • MMIC Surface Mount
  • Frequency Multiplier
  • Ultra-wideband, output from 12.4 to 40 GHz
  • Wide input power range, +12 to +18 dBm
  • Low conversion loss, 14 dB
  • Good fundamental and harmonic suppression, F1, 26 dBc; F3, 34 dBc
  • Tiny size, 3 x 3 x 0.89mm

CY2-283+

  • x2 MMIC Surface Mount
  • Frequency Multiplier
  • Ultra-wideband, output from 7 to 28 GHz
  • Wide input power range, +12 to +18 dBm
  • Low conversion loss, 13 dB
  • Good fundamental and harmonic suppression, F1, 34 dBc; F3, 40 dBc
  • Tiny size, 3 x 3 x 0.89mm

RMK-3-31+

  • X3 Frequency Multiplier
  • Output 27 to 36 MHz
  • Low conversion loss, 14 dB
  • Wide input power range, +12 to +17 dBm
  • Excellent harmonic suppression: F2 & F4, 60 dBc

RKK-4-252+

  • X4 Frequency Multiplier
  • Broadband from 1720 to 2520 MHz
  • Low conversion loss, 25 dB
  • Good harmonic suppression: F3, 30 dBc; F5, 35 dBc

RKK-4-442+

  • X4 Frequency Multiplier
  • Broadband, 3600 to 4400 MHz
  • Input power range, +19 to +23 dBm
  • Low conversion loss, 24.5 dB
  • Good harmonic suppression: - F3, 23 dBc; F5, 31 dBc

RMK-5-571+

  • X5 Frequency Multiplier
  • Higher input power, +23 dBm
  • Low conversion loss, 22 dB typ.
  • Aqueous washable
  • Output 350 to 575 MHz

KSX2-24+

  • X2 Multiplier with output to 20 GHz
  • Low conversion loss, 11.5 dB typ.
  • Low profile, 0.085 inches
  • High rejection F1, -30 dBc typ. F3, -35 dBc typ.
  • LTCC design