0
Hello. Sign in
Your Account
ECCN# 3A001.B.4
This item will require an export license when shipped to certain countries
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-008 - Operating precautions for RF Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Plug-In, Low Noise, Medium Power, Linear, pHEMT Amplifier Module, 650 MHz to 1200 MHz, 50Ω
Connectorized SMA, High Power Amplifier, 10 MHz to 2000 MHz, 50Ω
Connectorized SMA Female, Wideband Amplifier, 2 to 20 GHz, 50Ω
Connectorized 1.0mm, Low Noise, Medium Power, Linear Amplifier, 71 GHz to 86 GHz, 50Ω
Connectorized 2.4mm, High Power, Linear Amplifier, 18 GHz to 45 GHz, 50Ω
250 Watt RF Load, DC to 8 GHz, N-Male Connector
LTCC High Pass Filter, 14200 - 20500 MHz
LTCC SMT Band Pass Filter, 4.5 - 5.3 GHz, 50Ω
Connectorized SMA, Low Noise, Linear Amplifier, 10 GHz to 20 GHz, 50Ω