0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
AN60-050 - HXG-122+: LTE Performance vs. Output Power
PCN11-015 * 10/28/2011 * Change of Case Style to use Wraparound Terminations
PCN15-073 * 11/23/2015 * Change of Device Marking
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Reflective SPDT, SMT Solid State Switch, 50 - 3000 MHz, 50Ω
TB, MNA-5W+,DQ849, 50 OHM
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 3000 MHz, 50Ω, Micro-X Style Package
SMT MMIC, Medium Power, Linear, HBT Amplifier, 10 MHz to 6000 MHz, 50Ω, SOT-89 Style Package
Connectorized SMA, Low Noise, Linear Amplifier, 10 GHz to 20 GHz, 50Ω
Connectorized SMA, Linear, Gain Block Amplifier, 10 MHz to 2000 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 5 MHz to 300 MHz, 75Ω, SOT-89 Style Package
Connectorized SMA, Medium Power, Linear Amplifier, 20 MHz to 6000 MHz, 50Ω
EVAL BOARD FOR SYPS-3-72-75+