0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN24-067 * 11/07/2024 * Clarification to datasheet
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
LTCC SMT Band Pass Filter, 6.8 - 8.4 GHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 2000 MHz to 8000 MHz, 50Ω
Connectorized MCX / N, High Power, Linear Amplifier, 2400 MHz to 2500 MHz, 250W, 50Ω
Rack SMA, Medium Power, Linear Amplifier, 6000 MHz to 18 GHz, 50Ω
Connectorized WR12, Medium Power, Linear Amplifier, 71 GHz to 86 GHz, 50Ω
Connectorized SMA, Linear, Gain Block Amplifier, 0.3 MHz to 14 GHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 0.5 MHz to 4000 MHz, 50Ω
Connectorized 1.85mm, Low Noise, Medium Power, Linear Amplifier, 44 GHz to 70 GHz, 50Ω
Connectorized SMA, Low Noise, Linear Amplifier, 0.1 MHz to 1000 MHz, 50Ω