0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-008 - Operating precautions for RF Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN18-137 * 11/02/2018 * Change of Fit/Form
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Connectorized 2.92mm, Medium Power Amplifier, 26 GHz to 40 GHz, 50Ω
SMT MMIC, Medium Power, Linear Amplifier, 50 MHz to 3000 MHz, 50Ω, 5x5 mm QFN Style Package
SMT MMIC, Low Noise, Linear, Bypass, pHEMT Amplifier, 13.5 GHz to 17 GHz, 50Ω, 2x2 mm QFN Style Package
SMT MMIC, Low Noise, Medium Power, Linear Amplifier, 400 MHz to 3000 MHz, 50Ω, 2x2 mm QFN Style Package
SMT MMIC, Low Noise, Medium Power, Linear, pHEMT Amplifier, 1 MHz to 1000 MHz, 50Ω, 3x3 mm QFN Style Package
Connectorized SMA, Medium Power Amplifier, 600 MHz to 4200 MHz, 50Ω
SMT Low Noise Amplifier, 5.5 - 12.5 GHz, 50Ω