0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
AN71-001 - Proper Engagement and Handling of 1.0 mm Connections
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact us for availability.
1:1 CORE & WIRE Transformer, 0.25 - 400 MHz, 50Ω
SMT MMIC, Medium Power pHEMT Amplifier, 6 - 18 GHz, 50Ω, 5x5 mm QFN Style Package
1:8 CORE & WIRE Transformer, 2 - 500 MHz, 50Ω
RF Adapter Straight 1.0mm Male to 1.35mm Male DC - 90 GHz 50Ω
1:9 CORE & WIRE Transformer, 2 - 280 MHz, 50Ω
1:1 CORE & WIRE Transformer, 10 - 4000 MHz, 50Ω
1:9 CORE & WIRE Transformer, 2 - 200 MHz, 50Ω
RF Adapter Straight SMP Male (Full Detent) to 2.4mm Male DC - 40GHz 50Ω
1:1 CORE & WIRE Transformer, 10 - 8000 MHz, 50Ω