0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-008 - Operating precautions for RF Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Connectorized SMA, Low Noise, Linear Amplifier, 10 GHz to 20 GHz, 50Ω
SMT, Low Noise, Linear, pHEMT Amplifier Module, 3300 MHz to 3600 MHz, 50Ω, 15x10 mm Package
Connectorized 1.85mm, Medium Power Amplifier, 40 GHz to 70 GHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear Amplifier, 1500 MHz to 2500 MHz, 50Ω, 2x2 mm QFN Style Package
Connectorized 2.92mm, Low Noise, Medium Power Amplifier, 24 GHz to 43.5 GHz, 50Ω
SMT MMIC, Low Noise, Medium Power, Linear Amplifier, 26.5 GHz to 31 GHz, 50Ω, 3x3 mm QFN Style Package
SMT MMIC, Low Noise, Medium Power, Linear Amplifier, 700 MHz to 1600 MHz, 50Ω, 2x2 mm QFN Style Package
Connectorized SMA, High Power Amplifier, 20 MHz to 500 MHz, 50Ω