0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN60-008 - Operating precautions for RF Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
SMT MMIC, Medium Power, Linear, pHEMT Amplifier, 5 MHz to 250 MHz, 75Ω, SOT-89 Style Package
SMT MMIC, High Power, Linear, Dual Matched, pHEMT Amplifier, 40 MHz to 1250 MHz, 75Ω, 4x4 mm QFN Style Package
Rack SMA, Medium Power, Linear Amplifier, 6000 MHz to 18 GHz, 50Ω
SMT MMIC, Linear, Gain Block Amplifier, 50 MHz to 3000 MHz, 50Ω, 5x5 mm QFN Style Package
Connectorized SMA, Linear, Gain Block Amplifier, 10 MHz to 500 MHz, 50Ω
Connectorized 1.0mm, Medium Power, Linear Amplifier, 71 GHz to 86 GHz, 50Ω
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 1700 MHz to 2400 MHz, 50Ω
Plug-In, Low Noise, Medium Power, Linear, pHEMT Amplifier Module, 650 MHz to 1200 MHz, 50Ω
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 400 MHz to 3000 MHz, 50Ω