0
Hello. Sign in
Your Account
ECCN# 3A001.b.2.d
This item will require an export license when shipped to certain countries
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
SMT MMIC, Linear, Gain Block, HBT Amplifier, DC to 4000 MHz, 50Ω, SOT-89 Style Package
Die Low Noise Amplifier, 500 - 12000 MHz, 50Ω
Die Low Noise Amplifier, DC - 3000 MHz, 50Ω
Die Low Noise Amplifier, 400 - 8000 MHz, 50Ω
Connectorized SMA, High Power, Linear Amplifier, 0.1 MHz to 200 MHz, 50Ω
TB,HXG-122+LZ167102AM01 50 OHM
Connectorized SMA, Low Noise, Linear Amplifier, 60 MHz to 300 MHz, 50Ω
Reflective SPDT, SMT Solid State Switch, 5 - 6000 MHz, 50Ω
SMT MMIC, Medium Power, Linear, HBT Amplifier, DC to 7000 MHz, 50Ω, SOT-89 Style Package